Gas-insulated medium-voltage switchgear 8DAB 12 - blue GIS

8DAB 12

Voltage up to

12 kV
  • Short-time withstand current up to 40 kA

  • Normal current up to 2750 A

  • Single- and double-busbar

Download 8DAB 12 brochure

Download 8DAB 12 brochure

Visit us at Enlit Europe 2022

As the energy sector races to meet the deadlines of the Paris Agreement, Europe is currently facing an energy crisis. Power utilities everywhere are looking for the best strategic approach to speeding up their energy transition. To meet the transition, silos must be broken, because sustainability and grid stability are not contradictory, but go hand in hand – through digitalization. Let’s meet from November 29 to December 1, 2022 in Frankfurt/Main, Germany, booth 12.1.C10 and discuss where and how to start!

                   

Product information

8DAB 12 - blue GIS

Gas-insulated switchgear (GIS) type 8DA/B has been an integral part of the medium-voltage portfolio at Siemens. More than 100,000 panels of this switchgear type have already been installed worldwide. The 8DA/B portfolio has now been extended by 8DAB 12 – a switchgear using Clean Air, an insulating gas exclusively consisting of natural elements of the ambient air. The new 8DAB 12 belongs to the “blue GIS” portfolio of Siemens AG. Every GIS of this portfolio is equipped with Clean Air and the proven Siemens vacuum technology, offering all advantages of a gas-insulated switchgear at the same time.

Features of blue GIS

Description of 8DAB 12

- Up to 12 kV, 40 kA, busbar 2750 A, feeder 2750 A
- Circuit-breaker panel, bus sectionalizer, bus coupler, disconnector panel, 
  metering panel and cable connection panel
- Single- and double-busbar
- Single-pole metal-enclosed
- Gas-insulated
- Hermetically enclosed
- Type-tested switchgear according to IEC 62271-100 and IEC 62271-200

Clean Air
     - F-gas-free

     - Global warming potential < 1
     - Highly stable
     - Non-toxic
     - Non-flammable
     - For every application temperature

Customer benefits

     - Environmental independence
     - Compact design
     - Maintenance-free design
     - Personal safety
     - Security of operation, reliability
     - Economy, ecology

8DAB 12 - blue GIS: Discover your benefits

blue GIS meets the expectations of the Siemens customers further on, for example, with respect to switchgear availability, maintenance-free design, personal safety, compactness, and environmental independence. Clean Air consists of the natural elements of the ambient air and is therefore free of F-gases, with a global warming potential <1, highly stable, non-toxic, non flammable, and suitable for every application temperature.