VB1-D Generator Switchgear up to 72 kA

VB1-D Generator Switchgear VB1-D GBS VB1-D GCB VB1-D Generator Switchgear  Generator switchgear up to 72 kA Withdrawable truck-type switchgear  Generator Switchgear for power plant up to 110 MW VB1-D Generatorschaltanlage Generatorschaltanlage bis 72 kA Ausfahrbarer Generator Leistungsschalter im Fahrwagen  Generatorschaltanlage für Kraftwerke bis 110 MW

Withdrawable generator circuit-breaker with truck-type design

Rated nominal current up to

10 A
  • The perfect solution for multiple paralleled generator and/or feeder systems

  • High level of availability and protection of people with LSC 2B loss of service continuity category

Do you need support for generator switchgear?

Get in touch with us

Circuit Breakers ratings

How to estimate Generator Circuit Breakers ratings in less than 5 minutes?

July 13. - July 14.

Don’t miss this opportunity to connect with Siemens’ generator switching experts!

Join our webinar and Q&A session on the pre-selection of Generator Circuit Breaker (GCB)!

Registration

 Use of Generator Breaker Switchgear in harsh environment

-40°C – Use of Generator Breaker Switchgear in harsh environment

July 13. - July 14. 

Don’t miss this opportunity to connect with Siemens’ generator switching experts!

Join our live webinar and Q&A session on Generator Circuit Breaker (GCB) for Arctic environment!

Registration

Product information

Withdrawable GCB truck-type design for applications up to 110 MW

The VB1-D ensures high plant availability with its loss of service continuity category LSC 2B (separate partitions for busbar, connection, and switching-device compartments). Along with its digitalization options, The VB1-D generator switchgear has an expandable modular concept rated for application up to 5,400 A and short circuit ratings up to 72 kA, making it ideally suited for industries, oil & gas and distributed power applications. These features make it especially attractive for power plants with multiple generators or auxiliary feeders for in-house use, excitation or break disconnectors. Because they require a great deal of switching capability and available space, they are often used in hydroelectric power plants and retrofit projects.

Compact and safe: Discover the advantages

  • Highly flexible, expandable modular concept with compact and customizable design
  • Suitable for multiple generators and auxiliary feeders
  • Operating availability to LSC 2B
  • Internal Arc classification up to IAC A FLR 63 kA/0,3 s  providing high personal and operating safety
  • Partition class (PM) for high availability

Technical data

Rated
 
 
Voltage
kV
17.5
Frequency
Hz
50/60
Short-duration power-frequency withstand voltage
kV
50
Lightning Impulse withstand voltage
kV
110
Short-time withstand current
kA(s)
63 (3)
Peak withstand current
kA
180
With circuit-breaker natural cooling (50Hz) / forced cooling
A
4800 / 5400
Dimensions
 
 
Width:
Circuit breaker panel or Connection panel
Exterior wall

mm
mm

1200
50
Height:
Standard panel with standard LV-connection compartment
Panel with pressure relief channel and arc absorber
Panel with forced ventilation

mm
mm
mm

2450
2950
2950
Depth:
All panel types

mm

2430
 
 
Switchgear Design
IEC
Breaker Types
3AH37 IEEE circuit-breaker for generator applications
Internal arc classification
IAC A FL 63 kA (0.3s) up tp 72/0,1
Connection method

Cable
Solid insulated busbar

Bus duct

Installation
Indoor
Degree of Protection
IP4X

Contact

Get in contact with our Customer Service:

You can contact us 24/7. We are looking forward for your call or online request. Phone +49 180 524 70 00