Our GCB-Retrofit plug-and-play solutions

Replace your aging GCB, go maintenance- and SF6- free with vacuum technology and decrease your OPEX up to
-
Our plug-and-play designs match legacy GCBs footprints, interfaces and performances
-
Unique horizontal and vertical installation capabilities for application up to 15,000 A and short circuit ratings up to 110 kA

How to estimate Generator Circuit Breakers ratings in less than 5 minutes?
July 13. - July 14. 2021
Watch the recording when registered.

-40°C – Use of Generator Breaker Switchgear in harsh environment
July 13. - July 14. 2021
Watch the recording when registered!
Upgrade your power plant with state-of-the-art generator circuit-breaker solutions
The generator circuit-breaker synchronizes generator to the grid & protect both the generator & its step-up transformer is case of an electrical fault. Operation & maintenance teams rely on this paramount equipment to deliver power to the grid and protect your generator and power transformers. The highest level of GCB´s reliability and durability is essential to improve power plant protection and safe synchronization in all conditions, any time. When a generator circuit-breaker reaches the end of its service life, it must be replaced or retrofitted to avoid unscheduled downtimes, high maintenance costs, and any safety risks. Siemens offers state-of-the-art retrofit solutions which are maintenance-free, operated with proven spring-drive mechanism and are designed following the latest standards. Generator circuit-breakers with vacuum switching technology support our customers to achieve their sustainability targets as they are environmentally-friendly and contain no toxic decomposition gases. In addition, Siemens proven vacuum switching technology makes the difference due to the simplification of operational processes: no gas monitoring and no maintenance efforts.Keep your reliability to its maximum - Discover the advantages
- Reduction of operational costs due to maintenance-free vacuum switching technology
- Easy to install, plug-and-play solutions
- Compact footprint, reduced space requirements
- Horizontal & vertical solutions
- Environmentally-friendly, no toxic decomposition gases, optimization of the CO2 footprint
- Worldwide network of Siemens engineering experts
- Tailor-made solutions
- High quality