The flexible and easy-to-use converter for innovative grids

SINACON PCS

The growing distributed energy market is challenging grid operation. Distributed and renewable energy sources are playing an increasingly important role in power generation and more support is required to manage the rising complexity of grid operation. New technologies are needed to ensure energy safety and high energy availability for consumers and to achieve a balance between fossile energy generation and renewable energy generation. SINACON PCS is Siemens’ answer to these market demands.

SINACON PCS

Grid stabilization and Microgrid operation

With the SINACON PCS, it is easy to connect batteries to the grid. The high-performance converter is suitable for applications in public, industrial and island grids. This helps stabilize grids and avoids high costs for peak demand or enables new business opportunities for industry parks. The SINACON PCS is also certified according to local grid standards.