SINACON PV Photovoltaic Central Inverter

SINACON PV Photovoltaic Central Inverter

Modular design for up to

1000 kVA
  • High energy efficiency

  • DC voltage (max.) 1,500 V

  • Designed for harsh environments thanks to an innovative cooling system

eBoP solutions by Siemens: Photovoltaic electrical Balance of Plant

Siemens acquired KACO new energy GmbH

By aquiring KACO new energy, Siemens is rigorously pursuing the path to reshaping our energy systems. The revolutionary silicon carbide inverters from KACO new energy will further advance technical progress in the three technology fields photovoltaics, electricity storage systems and electric vehicles.

Product Information

SINACON PV inverter

Centerpiece of the photovoltaic balance of plant

Siemens' electrical Balance of Plant (eBoP) solution for utility-scale photovoltaic power plants enables PV power to be reliably integrated into the grid.

Practical, economical, and time-saving: The MV-inverter station is a comprehensive plug-and-play solution with highest power density for extra-large PV plants.
In the station, three high-performance components from the Siemens portfolio work together perfectly: central inverter, transformer, and RMU (Ring Main Unit).

Video: MV inverter station

SINACON PV: Centerpiece of the medium-voltage station

  • Cost efficient design (easier transport than a containerized solution)
  • Open outdoor elements for efficient cooling and maximized cost reduction
  • Comprehensive “plug-and-play” solution for quick installation and commissioning
  • Highest power density for utility-scale PV plants

The right solution for utility-scale applications

  • Central inverter up to DC 1,500 V with 3-level IGBT
  • Modular design for up to 5 MVA
  • Integrated DC/AC distribution for more efficiency
  • Standardized interfaces for easy plug and play

Reliable and low maintenance, for any climate

  • IP65 outdoor cabinet made for harsh environments
  • Cooling system with outdoor heat exchanger
  • Liquid cooling (- 40°C…+ 60°C possible)
  • Automatic cleaning function of the water-to-air heat exchanger
  • Easy to clean air-to-air heat exchanger with no filter mats

Proven quality

Quality and function were tested by Fraunhofer Institut für Solare Energiesysteme ISE institute

  • High efficiency confirmed
  • Temperature derating > 40°C tested and confirmed
  • Harmonics (THD) tested with excellent results

Technical Data

VAC
550
575
600
630
660
690
kVA
1.000
1.045
1.090
1.140
1.200
1.250
kVA
2.000
2.090
2.180
2.280
2.400
2.500
kVA
3.000
3.135
3.270
3.420
3.600
3.750
kVA
4.000
4.180
4.360
4.560
4.800
5.000
Storage, transportation and operation
Temperature
- 40 °C … + 60 °C
Relative humidity
0 % … 100 %
Maximum altitude of installation site without derating
< 1500 m above MSL
Cooling
Cooling method
Forced cooling by means of fans and liquid cooling
Applicable standards and conformity
BDEW (Germany)
BDEW Guideline, FGW TG3, TG4 and TG8
IEC 61683 (Efficiency)
IEC 61683: 1999
IEC 62116 (anti islanding)
IEC 62116: 2014 (At 50 Hz)
EMC Emission
IEC 61000-6-4: 2007 + A1:2011
EMC Immunity
IEC 61000-6-2: 2005
Electrical Safety
IEC 62109-1: 2010, IEC 62109-2:2011, IP 65 according to IEC60529:1989
Degree of protection:
IP 65 IEC 60529
General data
Control strategy
MPPT
 
Efficiency (PV5000)
(97.6|98.5|98.9|98.9|99.0|98.9|98.8|98.7) %
For (5|10|20|25|30|50|75|100) % power at 1049 VDC
without self-consumption for cooling
EU and CEC efficiency
98.8 %
Without internal consumption
Infeed starts from
260 W … 2500 W
depending on cooling
Standby loss
80 W … 150 W
Max. self-consumption for cooling
5000 W
Without cabinet heating
Input data (DC)
Independent inputs
1 … 2
Depending on configuration
Nominal voltage
min MPP voltage
DC voltage (max.)
1500 V
Depending on application
DC voltage (min.)
819 V / 901 V (AC 550 V)
For 100 % / 110 % nominal grid voltage
856 V / 942 V (AC 575 V)
893 V / 983 V (AC 600 V)
938 V / 1032 V (AC 630 V)
983 V / 1081 V (AC 660 V)
1027 V / 1130 V (AC 690 V)
DC current (max.)
1 … 4 x 1200 A
Short-circuit current (max.)
6,4 kA / 7 kA
250 A / 315 A DC fuses
Nominal power
1 … 4 x 1016 kW
 
1 … 4 x 1062 kW
1 … 4 x 1108 kW
1 … 4 x 1159 kW
1 … 4 x 1209 kW
1 … 4 x 1270 kW
Capacitance to ground (max.)
2000 μF
Per IT system
Mechanical data
Mounting position
Vertical
-
Type of mounting
Floor mounting
-
Dimensions (W x H x D)
(without pallet, with heat exchanger)
Up to PV2500
1860 x 3734 x 1142 mm
PV3000 or higher
3503 x 3734 x 1142 mm
Weight1)
PV1000 … PV1250
< 1600 kg
PV2000 … PV2500
< 2200 kg
PV3000 … PV3750
< 3300 kg
PV4000 … PV5000
< 3900 kg
Colour
RAL7035
 
Output data (AC)
Apparent power (max.) and nominal power
PV1000 … PV4000 kVA (AC 550 V)
With nominal grid voltage, cos (φ) = 1
PV1045 … PV4180 kVA (AC 575 V)
PV1090 … PV4360 kVA (AC 600 V)
PV1140 … PV4560 kVA (AC 630 V)

PV1200 … PV4800 kVA (AC 660 V)

PV1250 … PV5000 kVA (AC 690 V)
Number of independent systems
1 … 2

Grid voltage
550 … 690 V (±10 % at Un (AC))
Nominal frequency
50 Hz / 60 Hz (±10 %)
Output current (max.)
1 … 4 x 1050 A
Short-circuit current (max.)
50 kA
Power factor cos (φ)
Adjustable to local requirements

Harmonic distortion
< 3 %

More information

RMU ( Ring Main Unit)

Maintenance-free and climate independent

Gas-insulated medium-voltage switchgear 8DJH 36 is powerful, and thus perfectly suitable for application in power distribution systems, as well as for energy supply in industry and large buildings.

8DJH 36 gas-insulated medium-voltage switchgear up to 36 kV:

  • Outdoor housing for extended operation possibilities
  • Reduction of outage time
  • Arc-proof design
  • Low operating costs
  • Maintenance-free
  • Climate independent

FITformerREN – liquid immersed distribution transformer

Rugged and reliable

Step-up transformers connect PV plants to the grid. The transformers are configured to withstand high temperatures and harsh weather conditions. A special multiple winding design of the transformer enables to connect two independent PV inverters (up to 2.5 MVA) to the grid. It allows a cost-efficient solution with a large transformer (up to 5 MVA).

Function:        To convert LV to MV with identical frequency
Ratings:           < 30 MVA (< 5 MVA for PV applications), < 72.5 kV
Frequency:     50 Hz, 60 Hz
Cooling:          ONAN up to KFAF

Main advantages of FITformer REN:

  • Hermetically sealed tank leads to minimal mainentenance
  • Usage of biodegradable cooling fluids raise the flame point
  • Extremely low noise levels and losses
Downloads and support

Take advantage of our service offerings

Here you will find important information, documents, and addresses relating to the SINACON PV inverter 
News and Events

Always up-to-date about SINACON PV inverter

Here we keep you informed about the latest news regarding SINACON PV inverter and about events we are involved with.

Contact

Get in contact with our Sales Support and Customer Service for Power Transmission and Distribution

Do you need help on a concrete project? Do you need a quote for any of our products or solutions? Do you need support for your installed equipment? Do you have a technical question? Do you need something totally different? You can contact us 24/7. We are looking forward to your call or online request. Phone +49 180 524 70 00