Protect lives and investments, and increase system availability
Digitalization is everywhere – on condition that the power flows. Without a reliable power supply, plants, machinery, and buildings cannot be operated, and data processing for analysis, operation control, automation, and many other functions is not possible. For a secure power supply, it is absolutely necessary to prevent arc faults, or to detect and quench arc faults. Even though they occur very rarely, such events can cause serious damage. In this context, well thought-out concepts and solutions provide the best protection for people, data, and assets.
As an additional part of the protection concepts, arc protection systems can considerably reduce the arc fault effects. Best possible protection is only provided if the individual components and systems of the electric power distribution are integrated in an overall solution, because:
• Priority 1 is protection of persons
• Priority 2 is service continuity, including protection of the surroundings and the environment
• Priority 3 is protection of equipment and property
When human health and life are at risk, precaution is always a good advisor – and when electric power in the form of an arc fault can be detected, speed is the key.
Our solution for NXAIR medium-voltage switchgear: SIQuench
SIQuench
· Available as a complete solution integrated into type-tested, internal arc classified,
medium-voltage switchgear type NXAIR, rated up to 17.5 kV, 50 kA, 4,000 A.
· Testable – up to 30 test cycles
· Reusability – 5 full-load operations at fault conditions
· Continuous self-supervising condition monitoring of the system
Our solutions for SIVACON S8plus low-voltage switchboard
SIVACON S8plus with protection against internal arcing
· Available as a complete solution integrated into design verified,
internal arc classified, low-voltage switchboard type SIVACON S8plus
up to 1,000 V, 100 kA, 7,010 A
· Testable – up to 100 test cycles
· Reusability – 2 full-load operations at fault conditions
· Continuous self-supervising condition monitoring of the system