Date: June 22, 2022
Time: 9:00 a.m. or 4:00 p.m. CET (Berlin)
Language: English
Cost: Free
Duration: 2h
As soon as a grid structure has been defined and the supply routes for electricity consumers are known, they must be supplied with power via cables or rails. Depending on the selected network system and taking into account other factors such as installation method, maintenance of function, etc., the cables are defined and dimensioned in conjunction with the protective components.
The course conveys the underlying laws and standards on the basis of which a definition and dimensioning is carried out.
Content
Regulations and standards
Protection against overcurrent
Protection against electrical shock
Influence of voltage drop
Current carrying capacities of cable systems
Dimensioning in accordance to standards
Prerequisites
- None
We are looking forward to meeting you in the event!
Speaker
FAQs
You have many options to participate in our webinars. As a participant you only need a stable internet access and an up-to-date browser. You will hear the sound through your speakers or headphones. You can access the link to the webinar via different web browsers. We have had the best experience with Mozilla Firefox and Google Chrome. No additional software needs to be downloaded to participate in the event. Access is also possible for mobile devices.