Power Generation

Siemens provides a wide variety of effective solutions to produce energy where it is most needed and difficult to obtain by meeting the demanding requirements of end-users with quality, reliability and efficiency. Power plants are based on gas engines to produce electricity where needed. Different modes of operation are available, including parallel to grid and island mode. Great performance and reliability in applications such Capacity Market, Peak shaving, Fast Start and Distributed Energy. Siemens Engines are the perfect ally for industrial processes where electricity demand is high. They are the perfect solution to provide power to different industrial processes such food, textiles, ceramics, chemicals or biopharma. The great flexibility of Siemens Engines when using different fuel qualities allows power generation wherever it is needed, always complying with the strictest requirements of the market.