Gas turbines for immediate sale

Interested in one of the turbines listed here? Please contact us.

Aeroderivative gas turbines

Originally developed for use in aviation, aeroderivative gas turbines are compact, lighter-weight designs that are ideally suited for power generation in the oil and gas industry. Their high efficiency and fast-start capabilities mean that aeroderivative gas turbines also perform well in decentralized power generation applications.

SGT-A35 Package

Description:

• Power: 29 MW

• 60 Hz / 13.8 kV or 50 Hz / 11.5 kV

• Combustor standard: Dual fuel

SGT-A45 Mobile Package

Description:

• Power: up to 44 MW

• 2-weeks installation

• 60 Hz / 13.8 kV or 50 Hz / 11.5 kV

• Dual fuel with low NOx emissions (WLE)

SGT-A65 Package

Description:

• Power: 58 to 66 MW / 50 Hz

• Combustor standards: DLE or WLE dual fuel

Industrial gas turbines

Siemens industrial gas turbine models with their compact and rugged design make them an ideal choice for both industrial power generation and mechanical drive applications. They also perform well in decentralized power generation applications. Their high steam-raising capabilities help achieve overall plant efficiency of 80 percent or higher. They are proven with more than 2,250 units sold at small utilities, independent power producers, and in the oil and gas industry.

SGT-800 Package

Description:

• Power: 53 to 54 MW and 50 or 60 Hz

• Combustor standards: Dual fuel DLE / Gas fuel DLE

SGT-400 Package

Description:

• Power: 12.9 MW / 50 Hz

• Combustor standards: Dual fuel DLE

Heavy-duty gas turbines

Siemens is as a trusted project partner for utilities, municipalities and independent power producers. Our gas turbines are the heart of the most modern and efficient power plants. They provide low power generation costs, flexible and short start-up times as well as high efficiency, and will make your business even more profitable.

SGT5-4000F Package

Description:

• Performance Values (ISO gross): 293 MW, 39.5% efficiency

• Gas turbine: SGT5-4000F

• Generator: SGen5-1000A

• Auxiliaries lead time: up to <6 months

SGT6-2000E Package

Description:

• Performance Values (ISO gross) 105MW, 33.8% efficiency

• Gas turbine: SGT6-2000E

• Generator: SGen6-100A

• Auxiliaries lead time: up to <6 months

SGT6-5000F Package

Description:

• Performance Values (ISO gross):

- 232 MW, 38.6% efficiency

- 253MW, 39.8% efficiency

• Gas turbine: SGT6-5000F

• Generator: SGen6-1000A, 10 months lead time 

• Auxiliaries lead time: up to <10 months

SGT6-8000H Package

Description:

• Performance Values (ISO gross): 290 MW, 39.5% efficiency (optimized for best performance at higher ambient or fuel temperatures) 

• Gas turbine: SGT6-8000H

• Generator: SGen6-1000A, 10 months lead time

• Auxiliaries lead time: up to <10 months

Performance and efficiency depend on site conditions. 

 

Scope and time schedules defined for standard configuration, customer & site specific requirements could variate from offer. Technical details are subject to change.

 

Only while stock last. No brokers please.

Contact us

Interested in one of the turbines listed here? Please contact us.
Only while stock lasts. No brokers please.