Power Diagnostics® Services

Siemens offers a variety of solutions to help optimize plant operation. One very powerful tool is the Siemens Power Diagnostics® Services that can be applied to either technical function groups of the turbine island or the complete power plant. These services combine our global engineering experience, comprehensive online data acquisition, data processing and analysis, trending, security systems, and the use of an expert knowledge base at remote Power Diagnostics Centers to enable detailed diagnosis of many actual plant conditions and recommendations for improvements.

Our mission

Scheduled outage instead of unplanned shutdown

Our goal is to help you identify, assess and diagnose abnormal operating conditions and determine follow-up actions – basically identify a potential problem before it impacts operations. Using Power Diagnostics services, we can help you turn an unplanned shutdown into a scheduled outage supported by the personnel and materials needed to make the best use of your time and money. Bottom line – in the long run our diagnostics service can help drive optimized operation, higher availability and improved turbine island efficiency.
Benefits

Your benefits

Power Diagnostics® Services can provide …

  • high quality data base
  • regular documentation of many important machine conditions
  • access to the Siemens Expert Network
  • early detection of many operating issues
  • information for proactive decision making (planning for a scheduled outage and/or evaluating a potential risk of continued plant operation

and can be the basis for …

This is how Power Diagnostics® Services works at your power plant

Specialty Monitors

Generators

The modular GenAdvisor™ platform provides various systems for monitoring Siemens generators as well as generators from other manufacturers. Each system can be used individually or in combination with a central server and other monitoring systems.

 

With GenAdvisor, Siemens provides you with customized solutions for reliable in-service monitoring of generators and high-voltage equipment. Advance recommendations based on generator condition can enable scheduled outages to be optimized and shortened, as necessary repairs and spare parts ordering can be planned in advance.

Siemens Energy offers a variety of specialty monitors to assess your generator equipment condition. These monitors have local displays as well as capability to connect to the Power Diagnostic Center (PDC). With the Siemens specialty monitors following events can be monitored for generators:

Steam Turbines

Siemens Energy offers a variety of specialty monitors to assess your steam turbine equipment condition. These monitors have local displays as well as capability to connect to the Power Diagnostic Center (PDC). With the Siemens specialty monitors following events can be monitored for steam turbines:

Downloads

Downloads

Contact

Get in touch

If you have any questions or would like to find out how we can help you with our diagnostic services, please let us know.