Wet Compression

Gas trubine SGT-2000E with wet compression system

Valid for following frames: SGT5-2000E (V94.2), SGT6-2000E (V84.2), SGT5-4000F (V94.3A), SGT6-4000F (V84.3A)

1 MW
  • Power increase of up to 18 MW depending on the frame and operational requirements

  • Up to 3 % gas turbine heat rate improvement

  • Greater operational flexibility

Siemens Power Generation Services Customer Extranet Portal for owners/operators

Register

General Product Information

Power up your gas turbine

As part of our ongoing commitment to meet the changing requirements of your operating assets, we offer the latest technology to help to enhance your operating plant capability and flexibility as part of Siemens Flex-Power Services™. One of our modernization products is Wet Compression.

Wet Compression has been a reliable and proven method of injecting water into the gas turbine inlet. Wet Compression is perfectly suited for upgrading peak load machines. A power increase can help you take fuller advantage of high peak load electricity prices and therefore offers attractive financial payback options. Wet Compression is designed to increase the power output of the gas turbine by reducing compressor inlet temperatures, intercooling the air mass flow within the compressor and hence an increasing mass flow throughout the turbine.

The Wet Compression provides significant performance advantages and offers attractive financial payback options.

Your benefits

Wet Compression can be an effective system for recovering power loss experienced at high ambient temperature. The mutual occurrence of peak load electricity demand and high ambient temperature make Wet Compression economical and technical valuable.

 

Benefits can include:

  • Power increase of up to 18 MW depending on the frame and operational requirements *
  • Up to 3 % gas turbine heat rate improvement *
  • Higher exhaust energy for increased steam production
  • Greater operational flexibility

These benefits can lead to the ability to produce more power in peak load and base load operation.

Wet Compression is largely independent of the ambient relative humidity. While somewhat higher performance improvement can be available in a very hot dry climate, the influence of humidity is relatively low.

 

* Actual results may vary.

Scope of Supply

Besides a diligent original equipment manufacturer assessment of the gas turbine and the involved power plant components, the scope of this modernization includes:

 

  • Compressor inlet Wet Compression water distribution system with nozzles
  • Inlet duct treatment
  • Wet Compression pump skid
  • Piping between pump skid and distribution system
  • Compressor coating (where required by gas turbine frame and version)
  • Compressor upgrade (depending on gas turbine frame and version)
  • Modification of existing control logic
  • Gas turbine customization (e.g. axial thrust compensation and compressor drains where applicable)

Installation and commissioning of Wet Compression can require an outage from one to three weeks depending on plant and gas turbine configuration. We offer a full range of field service capabilities to help you manage your maintenance and outage schedules.

Flex Power Services

The global energy market is changing due to increasing renewable power generation and decreasing power prices. This leads to new operating profiles with higher flexibility requirements for many fossil power plants. To answer this demand, Siemens developed Flex-Power Services™ for a wide range of changed operational requirements. 

Flex-Power Service provides hard- and software solutions as well as studies and plant assessments. Due to the nature of the changing operational requirements, the solutions will often be influenced by the overall plant rather than individual components only. Therefore, Siemens develops solutions considering the integration of e.g. gas turbine, heat recovery steam generator, steam turbine and generators in a combined cycle power plant. Flex-Power Services can in many cases be provided as a retrofit for the Siemens service fleet and combined with other modernizations. Implementing these state-of-the-art features can help power plant components remain reliable and increase the competitiveness of the plant in the changing energy market.

 

 

Learn more about Flex Power Services

Customer Extranet Portal

Sign in

For owners/operators we offer further information on your equipment. Please register to the Siemens Power Generation Services Customer Extranet Portal.

Siemens Power Generation Services Customer Extranet Portal

Register