Modernization und upgrades for industrial generators

Uprating and improving generator efficiency are two desirable factors that help to make your unit more profitable. Siemens provides comprehensive assistance, from planning to recommissioning of your refurbished components.
This includes
- Rewinding the stator and rotor using state-of-the-art insulation technology
- Optimizing i.e. reducing heat-up of various components
- Optimizing the cooling system
- Optimizing efficiency
- Upgrading instrumentation and control systems to digital closed-loop control technology
- Installation and commissioning of modern monitoring and diagnostics systems
This recently developed engineering approach combines the cutting edge in generator technology with the interfaces of legacy generator types while ideally catering to the operator's economic interests. The focus is on integrating state-of-the-art active parts as used in today's newly built units to engineer tailored replacement machines that will take over from the original machines within a foreseeable time frame.
These replacement machines are designed to mate with all relevant interfaces (i.e. shaft centerline height, foundations, etc.) of the legacy unit and to facilitate quick exchange.
The footprint approach can be applied to nearly all generators, irrespective of the model and type of cooling, and for all conventional designs on the 50-Hz and 60-Hz markets, for voltages of 6.3 kV, 10.5 kV or 13.0 kV.
Replacement of excitation system
The increasing cost and delivery times for replacement parts and servicing the generator's original excitation systems are economic incentives for upgrading. Replacing the original analog excitation systems with wear-free, state-of-the-art digital systems not only reduces running costs but also improves unit availability.
Benefits
In a nutshell, our footprint approach offers the operator the following advantages: