PSS®SINCAL – simulation software for analysis and planning of electric and pipe networks

PSS®SINCAL – your simulation software for analysis and planning of all network types

PSS®SINCAL is used in over

0 countries
  • by transmission and distribution planning engineers, protection engineers, consultants, power plant and industrial network operators, operations planning engineers, IT professionals, researchers, and more.

Request a 3-month trial

Start using PSS®SINCAL now

Applications

Independently or simultaneously analyze the impacts of low, medium, and high-voltage networks

Through its modular design, PSS®SINCAL is highly flexible and customizable. It offers a wide variety of analysis functions for the planning, design and operation of power systems, allowing you to simulate and study: power quality, frequency stability, distributed generation interconnection, protection coordination, restoration of supply, economic driven design decisions, and more.

Find your application

Generation Planning

Generation Planning

PSS®SINCAL provides the core analysis and automation functions that are needed for the most accurate generation planning outcomes:

  • IPPs can improve the accuracy with which they can assess their generation interconnection proposals before submitting to the TSO/DSO
  • TSO/DSOs benefit from an automated, trusted tool for assessing generation interconnection requests

Distribution Planning and Analysis

Distribution

PSS®SINCAL provides distribution engineers with the simulation tools they need for the planning, design, and operation of power distribution networks. It can be used in balanced, unbalanced, radial and meshed networks – including single-phase and multi-phase (incl. single wire earth return [SWER] networks and support of complex transposed systems).

 

Some of the most typically used PSS®SINCAL functions for distribution include: load flow, short circuit analysis, dynamic analysis, optimal capacitor placement, Volt/VAR optimization, harmonics analysis, ripple control analysis, protection coordination, and power quality assessments.

Transmission Planning and Operations

Transmission

PSS®SINCAL supports a full spectrum of analysis across power transmission planning and operations workflows, including: load flow, advanced contingency analysis, steady state voltage stability, short circuit analysis, dynamics and transient stability simulation, harmonics, protection and probabilistic reliability analysis.

Industrial Design and Operations

Industrial

PSS®SINCAL provides industrial facility operators and designers with the tools they need for the planning, design, and operation of industrial power networks – such as those for refineries, chemical plants, oil platforms, mining, automobile, and other manufacturing facilities.

 

Typical capabilities and use cases include: short circuit calculation, power flow analysis, cable and transformer design, protection coordination, arc-flash hazard, harmonics and filter sizing, motor start, and dynamic stability simulation.

Protection

Protection

System operators, planners and protection engineers face an ever-increasing landscape of challenges around power system protection due to the integration of variable energy resources. With PSS®SINCAL, protection engineers can master these challenges by:

  • Monitoring and studying the management of protection devices and their settings
  • Facilitating protection performance assessments, including stepped-event fault clearance analysis, as well as dynamic fault sequence simulation
  • Providing interactive protection coordination with graphical documentation
  • Verifying settings directly within the network model

In addition, the built in protection security assessment module allows for an automated system-wide protection study, as well as the identification and mitigation of critical fault scenarios.

Renewables and Distributed Energy Resources (DER)

Renewables and Distributed Energy Resources (DER)

Due to the proliferating deployment of DER on transmission and distribution networks, planners need to perform an increasing number of grid interconnection studies. Utilities and DER investors need tools that can help them automatically assess the viability of various interconnection proposals. The maximal hosting capacity (ICA) module within PSS®SINCAL automates different calculation functions (such as load flow, short circuit analysis, protection checks with network adoptions, voltage fluctuations due to DER coming online and offline, etc.). Additional PSS®SINCAL features for DER integration include:Time series load flow with grid controllers (voltage, power), Short circuit with defined contributions of generators and converters, Harmonic distortion limites according to standards, Unbalanced RMS and EMT simulation, Standard and vendor-specific dynamic models for wind generators, solar, batteries SVC, STATCOMs, etc.

Railway Design and Analysis

Railway Traction Systems

PSS®SINCAL helps engineers design and analyze power networks for rail systems. It fully supports the unique requirements of rail systems. Typical evaluations include:

  • Load flow / load profile simulation with back feeding engines
  • Short circuit with specific attention to converters
  • Harmonic simulations
  • Transient stability and EMT for investigation of sub-synchronous power oscillations and influence of slower control systems

Model Management

Model Management

PSS®SINCAL offers model management solutions that reduce modeling efforts and keep multiple network models up to date from within a single application. Its master database function makes it possible for multiple users to work on a network simultaneously. Special synchronization functions – including conflict management, incremental model update, and network model merge – ensure data consistency. PSS®SINCAL can also automatically create cases on-the-fly and easily integrate network models from other applications across the utility IT landscape – including SCADA.

Pipe Networks

Pipe Networks

The PSS®SINCAL Platform offers calculation modules for heating, cooling, gas and water supply networks across any pressure level in radial and meshed networks. 

  • Steady-state hydraulic calculations, operating point and quasi-dynamic time series calculations as well as contingency analysis for flow and return pipes in heating and or cooling networks
  • Steady-state hydraulic calculation, operating point as well as quasi-dynamic time series calculations as well as contingency analysis for gas networks
  • Steady-state hydraulic calculation, operating point and quasi-dynamic time series calculation, contingency analysis as well as calculation for fire water supply simulation and for calculation of filling and draining of elevated water tanks 

Key features and highlights at a glance

Graphical user interface

  • Geographical visualization capability that reflects the interactiveness of a GIS application
  • Interactive web-based overlay of online and offline background maps
  • Integrated network editor and report generator (List & Label) to simplify the presentation of data / analysis
  • Network models can be maintained in multi-dimensional view (schematic, geographic) for different tasks with comparison options
  • Expert mode (ExpMode) for the dynamic and transient engine PSS®NETOMAC

The platform

  • Interactive visualization of network models in schematic, geographic or multi-layer diagrams
  • Extensive data modeling of all types of equipment including smart grid data models
  • Open architecture for easy data exchange and IT integration including: Geographic Information Systems (GIS), SCADA, Distribution Management Systems (DMS), and Meter Data Management Systems (MDMS)
  • Advanced algorithms with multiple modules i.e. Power Flow and Fault Analysis, Contingency Analysis/Probabilistic Reliability, Network Optimization, Transient Stability, EMT and Eigenvalues, Harmonics and Flicker evaluation, Protection simulation & coordination, Grid Code Compliance

Network model

  • From a simple bus-branch to a full substation model PSS®SINCAL can run various co-simulations off of a single network model
  • Network modeling can be done within a simple balanced up to a full four wire system or complete transposed system
  • Large network model can be simulated with timestamps, variants, scenarios, and can be split into separate models via the “include network” option

Simulation engine

  • High-level algorithms that are optimized for precision and performance
  • As the complexity of the data is adapted to the task, the program works targeted-oriented, with high-speed including parallel processing
  • Modeling options are not limited in network structure, phases or frequency
  • Fully integrated modular structure allows users to customize their license according to their needs

Project management

  • Model management is based on standard databases (i.e., SQLite, Microsoft® Access®, ORACLE® or SQL Server)
  • Users can perform and track various analysis by working off a single master database
  • Changes can be tracked and users can reference the initial case
  • Distributed databases can be temporarily linked together and reconfigured via “include networks”
Modules

Customize your platform

PSS®SINCAL offers a variety of modules for the design, modeling, and analysis of electrical and pipe networks. Enhance your platform further with model and workflow management modules for all network types.
Learn more about the electricity, pipe network, and model and workflow management modules:

Discover PSS®SINCAL modules

Whitepaper: Protecting the Electrical Grid

 

The electric grid is changing. With an industry shift towards greener energy, utilities are facing new challenges as wind and solar plant connections increase at both the transmission and distribution levels. Within this whitepaper, learn about the emerging technical challenges for distribution and transmission protection engineers, possible options for mitigation strategies, and how to leverage simulation and visualization tools to better understand the challenges presented.  

 

 

 

PSS®SINCAL releases

What’s new in PSS®SINCAL?

*New module* Network Stress Test 
Stochastic simulation and interactive visualization of the impacts of rising EVs or DERs on your system.
 
With the increasing development of electromobility, electric vehicles (EVs) will start to have a large impact on the distribution grid. The grid will become more unpredictable as the connection points and magnitude of the e-car charging stations or DER are unknown, and the network load varies by time and location. Standard load flow studies will no longer be enough to ensure reliability. Distribution utilities will need to leverage state-of-the-art technologies in order to prepare their grids for the future.

With the new PSS®SINCAL Network Stress Test module, distribution grid planners can easily simulate the current and future impacts of e-mobility or DER on their networks. This means that utilities can now understand how their networks will be affected over-time by the increasing penetration of EV charging stations or DER and identify future requirements for network enhancements. Through this stochastic approach, grid planners can save time through no longer needing to rely on trial and error approaches with hundreds of what if scenarios.

 

Seamlessly link and manage external network equipment documents 
Easily manage all your documents related to network equipment such as transformers or protection devices. This new feature enables you to link external documents, such as PDF files or Word documents, to network elements, store/manage the links, and view the most up-to-date linked document directly within the PSS®SINCAL GUI. 

Efficiently build user specific solutions with the new Python™ automation documentation
Python™ is an increasingly important language for user-defined programs. With the new documentation of PSS®SINCAL COM-Server architecture, users can speed up the usage of this programming language to automate user interface access, GUI development, calculation automation, and data management. Save scripting time by leveraging copy and paste program snippets, and ready to use examples for programmed features.

Highly detailed load modelling and split trimming from Feeder 
Utilize forecast data that in general is split between load and generation PSS®SINCAL meter devices which were already handling real-time and historian data can now trim two different elements groups with profiles in parallel. In addition, users can select between various scaling or trimming algorithms to quickly adjust loads and distributed generation during long term (e.g. year) evaluation to speed up the simulation time. 

Simulate user-defined contingencies and Remedial Action Schemes by scenarios 
Utilize the already existing scenarios which can contain any kind of network changes for Contingency Analysis. Easily set-up, simulate, and evaluate user-defined contingencies and Remedial Action Schemes (RAS) which support your daily operation planning actions or reflect your company-specific planning criteria. 

Innovative evaluation and documentation of thermal damages and new backup protection schemas in the Protection Security Assessment 
With the new matrix overview, you can quickly get an overview about the reliability of the networks concerning the thermal damage of elements caused by short circuits. Define protection backup strategies or have user-defined backup protection devices for each protection location.

Support unbalanced networks also in Feeder Evaluation 
Automatically detect, build, evaluate, and highlight the feeders within your unbalanced distribution network. This new feature enables you to quickly evaluate the network configuration, get an overview of the key parameters of large networks, and review reconfiguration/restoration options in case of feeder outages. 

Extended modeling of dynamic network elements
With the increase of DERs in the distribution grids, planners need to consider the resulting impacts on the analyses of steady-state and dynamic power system behavior. This is possible with the new concept of Multiple Input Multiple Output (MIMO) models which enable users to model modern and future system concepts. Users can adequately model DERs representing each phase individually to provide a more realistic view. 

New elements to support the Russian Market 
Users can now model completely new (3-node connected) elements including dual reactor and split winding transformers based on name plate values and without the need to recalculate input data. This element modelling also supports the already existing GOST Standard in a more detailed way.

Achieve network layout compliance with Short Circuit and Arc Flash 
PSS®SINCAL v15.5 supports you to achieve network layout compliance when working with standards for Arc Flash Hazard and Short Circuit Analysis. The new version will support - in addition to the already supported standards - the new standards IEEE1584 2018 (with NFPA 70E), IEEE C37 2016, and IEEE C37 initial load. 

 

Improved functionality and efficiency of Harmonic Analysis
Run detailed harmonic analysis with the new automated contingency simulation capabilities. This enables you to get a better understanding of harmonic distortions with all elements in service and during contingency situations. Automatically create resonance networks.

 

*NEW Module* Efficiently automate sizing and placement of Energy Storage
With the Energy Storage Sizing and Positioning Module, simplify simulation of Non-Wired Alternatives (NWA) to mitigate reliability concerns within your volatile network. By using a simple workflow support wizard, this new feature will automatically generate the required location and size of energy storage. No longer rely on a time-consuming trial and error approach when modeling batteries.

 

Reduce simulation time and increase focus of Hosting Capacity Analysis
With just one simulation, you can now quickly determine the maximum DG capacity for multiple or single nodes at once. This module was further enhanced with the ability to automatically determine critical operating points – allowing you focus on time periods that matter. 

 

Utilize enhancements to the Protection Security Assessment (PSA) module
Utilities need to run many simulations when checking the accuracy of protection device settings. The PSA module enables you to check the full network with different fault types and view the results in a comprehensive graphic visualization. With v15.5, PSA now includes breaker outage, thermal destruction time with switching sequence consideration, and  pickup safety margins.

Experience higher model flexibility and validity for Torsional Analysis 

Utilizing the expert mode of the dynamic engine of PSS®SINCAL platform (PSS®NETOMAC) users have new possibilities in handling of various generator masses on drive shafts.  With the enhanced capabilities of air-gap torque distribution as well as park transformation control, users immediately achieve value by experiencing a higher degree of flexibility in modeling and inturn achieving higher grid utilization. 

 

New user-defined models for GMB to quickly create subsystems and reuse control functions

Graphical Model Builder (GMB) is our graphical modeling tool for the entire  PSS® Portfolio with the focus on user-defined models. Newly extended model types (FCT) now allow a way of creating subsystems and the ability to efficiently reuse of control functions. This also includes enhancements to the linking and set-up options of DLLs. In addition, several minor improvements have been made to this tool to create a better user experience.

General announcements

Learn more about PSS®SINCAL releases:

View detailed release notes

PSS®SINCAL and PSS®NETOMAC for Education and Research

Enabling power engineers to kick-start their career

With various options for PSS®SINCAL/PSS®NETOMAC academic users, power engineering students and researchers around the world can start using an enhanced system planning software to facilitate a modern and future ready education. Take a look below at the options available for individual students, courses and labs, and research projects
References

PSS®SINCAL in action

Customers around the world benefit from our simulation software for analysis and planning of all network types.
Downloads and support

Learn more about PSS®SINCAL

Here you will find all the latest PSS®SINCAL materials (brochures, datasheets, etc.) and customer support information.
News, media, and events

Stay up-to-date

Follow the latest PSS®SINCAL related software developments, trends, and events.
Free Webinar: Master the Challenges of Distribution Protection

Boost Reliability: Leveraging Proven Distribution Protection Simulation Solutions

Listen to Siemens experts as they explore the various protection simulation capabilities of PSS®SINCAL, an industry-leading software system for the study of electrical distribution networks. Learn how you can gain valuable insight into both the behavior of your grid and the protection systems to ensure safe and reliable operation.

Contact

We are happy to answer all your questions

Contact us to learn how PSS®SINCAL can provide you with a wide variety of analysis functions for the planning, design and operation of your power system.

Interested in implementing PSS®SINCAL?

Contact Us

Related topics