SIMARIS design

Efficient dimensioning

The network design software SIMARIS design facilitates electrical network planning, including short-circuit current calculation, on the basis of real products with minimum input – for network calculation from the medium-voltage supply down to the socket outlet. In addition, the network design software supports calculation of the short-circuit current, load flow, voltage drop and energy balance. Based on the requirements of the specific electric power distribution system, SIMARIS design safely and reliably dimensions a system solution from a broad product portfolio which is in compliance with all the relevant standards (VDE, IEC) and reflects the present state of the art in technology. Suitable components are selected automatically. In addition the software calculates the short-circuit current, load flow, voltage drop and the energy balance. So your network calculation expenditures will be considerably reduced by using SIMARIS design - while providing a high degree of planning reliability. The SIMARIS Suite is the platform for your unitary access to all SIMARIS planning tools. You can download it in order to work with SIMARIS design.

SIMARIS design is part of the SIMARIS Suite

SIMARIS Suite Free of Charge Download

SIMARIS Suite

Now available: The new SIMARIS generation

You can find the new generation of the SIMARIS planning tools in the SIMARIS Suite now.

  • SIMARIS design 10: for network calculation and dimensioning - allows also to create meshed and ring networks (with the professional version you can also calculate and dimension them) and lots more
  • SIMARIS project 6.1: for determining the space requirements of distributing systems and the budget as well as creating technical specifications and BIM data - learn more
  • SIMARIS curves 6.1: for visualizing characteristic tripping curves, cut-off current and
    let-through energy curves - learn more
  • SIMARIS Online Toolbox:  with three useful calculation tools for the daily business - learn more
  • Further highlights of the SIMARIS Suite: Access to tender specification texts, news, support documents/videos, contact partners and lots more

The latest generation of SIMARIS design is available in the following versions:

  • SIMARIS design 10
    The free tool in 20 languages for power distribution dimensioning is available in the SIMARIS Suite which you can download from this site.

  • SIMARIS design 10 professional
    With additional functions which make network calculation even more efficient and easy. This software can be obtained from your planner consultant against a nominal charge.

At a glance: the advantages of SIMARIS design

  • Intuitive and user-friendly
  • End-to-end planning for all equipment from the medium-voltage level to the power consumer
  • Automatic selection of matching components and distribution board systems
  • Established technical rules and standards (IEC) taken into account
  • Dimensioning and sizing based on real products
  • Detailed knowledge of products and systems not needed
  • Modifications easily performed during the planning and implementation process
  • User-friendly documentation options for your planning results
  • Reduction of routine work and time-savings
  • High degree of planning reliability

Easy, fast and safe

Based on the requirements of the specific power distribution system, SIMARIS design safely and reliably dimensions a system solution from a broad product portfolio that is in compliance with all the relevant standards (IEC) and reflects the present state of the art in technology. Suitable components are selected automatically.

 

Convenient and straightforward

Thanks to its user-friendly operation and its excellent options for graphical editing of network diagrams, you will intuitively find your way around SIMARIS design. For direct project implementation, there are user-friendly options for documenting the results of the entire network dimensioning process – e.g. a parts list of the necessary equipment or the network diagram in your desired format (PDF, DXF, DWG). Having dimensioned the network, you can then export the project and import it in Simaris project for further editing.

Convince yourself of the easy and fast application of SIMARIS design and take a closer look at the functions of SIMARIS design. Our regional consultants will be pleased to provide you with personal and on-site support with any questions on the dimensioning process with SIMARIS design.

The latest generation of SIMARIS design is available in two variants:

  • SIMARIS design 10, the free tool for power distribution dimensioning, is available for download.
  • SIMARIS design 10 professional with additional functions, which make network calculation even more efficient and easy, you can obtain from your contact partner against a nominal charge.

Functionalities SIMARIS design 10

The latest release of SIMARIS design 10 offers numerous intelligent functions for the planning and dimensioning of electrical networks. This free tool is available in 20 languages.

Functionalities SIMARIS design 10 professional

Amongst others, the following functions are additionally offered by SIMARIS design 10 professional.

Modelling of different network configurations for hospitals owing to building conditions and the required switch-over between NPS (normal power supply) and SPS (safety power supply)

Model  network  no.
Edit with
Applied feature of the professional version
SIMARIS design basic version
 
SIMARIS design basic version
 
SIMARIS design basic version
 
SIMARIS design basic version
 
 
 
 

Modelling of IT isolating transformers for use in hospitals

Model  network  no.
Edit with
Applied feature of the professional version
SIMARIS design basic version
 

Modelling of an exemplary network configuration of a power distribution level in a high-rise building using 2 vertical busbar trunking systems at three storeys each.

 

On the storeys, four sub-distribution systems each are connected to the horizontal busbar trunking systems.

Model  network  no.
Edit with
Applied feature of the professional version
SIMARIS design basic version
 

Modelling of single/parallel UPS systems including rectifier, inverter and bypass

Model  network  no.
Edit with
Applied feature of the professional version
SIMARIS design basic version
 

Modelling of feed-in using parallel cables with separate protection in the range of electrical utility companies / distribution grid operators

Model  network  no.
Edit with
Applied feature of the professional version
SIMARIS design basic version
 

Modelling of a street lightning with feed-in, pylon protection and lamps

Model  network  no.
Edit with
Applied feature of the professional version
SIMARIS design basic version
 

 Modelling of an exemplary network configuration of a power distribution for data centers

Model  network  no.
Edit with
Applied feature of the professional version
SIMARIS design basic version
 

Modelling of a charging infrastructure for a car park with 100 charging units and a possible connected load of 3800 kVA + reserve without charging management and simultaneity factor of 1 according IEC 60364-7-722.

Model  network  no.
Edit with
Applied feature of the professional version
SIMARIS design basic version
 

Contact partners

Our SIMARIS contact partners will be pleased to help you with any questions regarding the software itself or the project you are currently working on.

 

They will also support you in regards of the download of the SIMARIS Suite, the registration or the installation of the separate software tools.