SIMARIS project

Planning of power distribution systems with SIMARIS project: easy and fast

The free SIMARIS project software provides a quick overview of the space requirements inside the building for your power distribution system, from the medium-voltage level to the distribution board for electrical installations. It facilitates the fast and easy assembly of the required electrical power distribution boards and corresponding protection and switching devices. You can thus quickly determine the budget and automatically create a technical specification.

Download SIMARIS Software

SIMARIS Software Free of Charge

Register now for the SIMARIS Planning Tools

After 20 days of working with SIMARIS design or SIMARIS project, a registration is necessary.

  • Registration is required to use SIMARIS design 9 and SIMARIS project 5.2 without temporal restriction.

  • You can register here for the basic version of SIMARIS design 9 as well as for SIMARIS design 9 professional. For activation of SIMARIS design 9 professional additionally fill in the authorization code you received with the license certificate.

  • A personal license file which has to be imported upon start-up of the software will be generated from your data.

  • Furthermore, registration is required to provide adequate support for you, e.g. information about new versions or updates. Of course, all data will be treated confidentially.

Online registration for SIMARIS design 9 and SIMARIS project 5.2

SIMARIS Registration

The free tool SIMARIS project in 9 languages for planning electrical power distribution - just download from this site.

 

SIMARIS project can be employed in the defined countries. For the application in further regions we are working on extending the product portfolio, which will be included in future versions.

 

Space requirements and budget easily calculated – using SIMARIS® project

You need a quick overview of the space requirements inside the building for your power distribution system? Plus the basis for fast cost finding? Then you need a suitable planning software tool. The SIMARIS project software, which comes free of charge, provides planning support throughout the entire product portfolio – from the medium-voltage level to the distribution board for electrical installations.

 

The advantages of SIMARIS project

  • Automatic selection and positioning of matching components and distribution board systems
  • Fast overview of space requirements and budget
  • End-to-end planning of all equipment from the medium-voltage level to the distribution board for installations
  • Intuitive and easy handling
  • User-friendly output options for documentation purposes, e.g. graphic views and specifications
  • Easy adaptability to changing use of facilities or system expansion
  • Planned systems can be stored in the favorites library for similar projects
  • Import of a SIMARIS design project possible

 

Easy and reliable operation

You need no detailed information on Siemens equipment or their order numbers, as SIMARIS project makes the choice automatically in compliance with the parameters entered. In doing so, the software factors in the wiring, control and measurement etc for each switchgear component or distribution board. Plus, a network diagram created in SIMARIS design can be imported into SIMARIS project – this means device selection is no longer needed and the project structure is built up automatically.

 

Stay flexible

For extra time-savings: you can save typical variants of an installation that have been planned in SIMARIS project as favorites and re-use them again and again at a later stage for new projects. In addition, the plants drafted automatically after device selection can subsequently be optimized or changed. You can create a specification for the planned systems with one click. This is especially important when your planning becomes more detailed and the budget also needs to be specified. For detailed cost finding – up-to-date and region-specific – and for further project support, just send the project file you prepared to your Siemens Contact. who will set up a budget outline for all of the components in your power distribution system for you. Take a closer look at the functions of SIMARIS curves!

In SIMARIS project, the following possibilities for selection and processing of systems can easily be performed on the basis of the project structure you have defined and the relevant basic technical data.

 

SIMARIS project can be employed in the defined countries. For the application in further regions we are working on extending the product portfolio for future versions.

BIM planning with SIMARIS project

With the free SIMARIS project software you can plan your electric power distribution systems inside the building fast and easily. Thanks to the output of BIM (Building Information Modeling) files, a smooth data exchange with Autodesk Revit® is possible.

 

For using the exported IFC file in its entirety with all 3D and technical data from SIMARIS project, we recommend to download the SIMARIS BIM Plug-In. Via this Plug-In, you can import completely planned power distribution systems from SIMARIS project into Autodesk Revit® (up to version 2019).

Contact partners

Our SIMARIS contact partners will be pleased to help you with any questions regarding the software itself or the project you are currently working on. They will also provide you with a CD of SIMARIS design, SIMARIS project or SIMARIS curves if you have not already downloaded the software.