Successful together – the Technology Partner program

Our partner program for medium-voltage switchgears and low-voltage power distribution boards
For decades, Siemens has been an established partner for panel builders. Our innovative systems and components for power distribution have proven themselves in many industries and applications and are recognized worldwide. The Technology Partner program involves the entire range of power distribution, from medium voltage to low voltage. Its modular design enables each partner to choose an individual depth of added value in the use of SIMOPRIME air-insulated medium-voltage switchgears and SIVACON low-voltage power distribution boards. The technology partners enjoy exclusive advantages and can rely on a strong partnership.
The path to shared success
Wether it is our expertise in switchgear and power distribution board manufacturing, innovative products, individual training courses, configuration tools that support the engineering process, or exclusive support – our partner program offers decisive advantages for staying one step ahead of the competition. Our Technology Partners benefit from the expertise of a globally recognized manufacturer of switchgears and power distribution boards.Elements of a strong partnership
SIMOPRIME medium-voltage switchgear: reliable and fail-safe
SIMOPRIME medium-voltage switchgears from 17.5 to 24 kV offers the perfect combination of technology, reliability, quality, and service. The air-insulated switchgears can be ideally combined with SION vacuum circuit breakers and is type-tested for indoor installation in accordance with IEC 62271-200.
SIVACON S8 low-voltage power distribution boards: safe, flexible and efficient
SIVACON S8 low-voltage power distribution boards deliver the highest degree of safety for people and systems with tested design verification in accordance with IEC 61439-2. Technically challenging solutions in low-voltage power distribution can be implemented with these power distribution boards up to 7,000 A.
Motor Control Center for maximum industrial demands
The universal mounting design with withdrawable units enables safe and consistent power distribution with flexible applications for industrial facilities. With frequently changing requirements such as modifications of engine performance or adding new loads changeover times are short and system availability increases due to easy and safe handling.
Knowledge from the expert
Our training programs are based on our many years of experience in switchboard engineering. On the basis of this in-depth know-how, we offer comprehensive theoretical and practical training on switchboards, components and configuration software. Best-practice examples and knowledge of standards make the training courses complete.
Digital engineering process
The configuration tools provide support during the entire project execution and ensure error-free configuration. The processes in electric power distribution are thus optimized, and time and costs in the planning, preparation of proposals, implementation and documentation of switchboards are significantly reduced.
For further information
Exploring new paths together
Take advantage of proven approaches - venture into new territory
A technology partnership with Siemens means identifying potential and exploiting new business opportunities. This is based on efficient, safe, and flexible Siemens solutions as well as optimal service. This combination paves the way to new markets and opportunities in electrical power distribution.