High-speed trains – eco-friendly, easy to maintain, modular

High-quality standards based on first-rate materials. Design generates enthusiasm when it incorporates reliable and well-conceived technology. Intelligent solutions and the use of virtual reality in the design smooth the way for our complete systems. These are the principles we apply in building trains. Platforms for high-speed and intercity traffic that impress rail operators, investors, and passengers worldwide – eco-friendly, easy to maintain, and modular at the same time. 

Contact our experts?

Talk to us

Velaro Novo

Velaro Novo – the high-speed platform of the future

  • Comprehensive aerodynamic improvements reduce energy consumption by 30 %
  • Enhanced passenger experience thanks to a 10 % increase in available space
  • Extensively tested since April 2018

ICE 4

The ICE 4 – the new DB platform

  • Backbone of future DB long-distance transport 
  • From 2017 on, replaces the Intercity and Eurocity fleets built in the years 1971–1991 
  • Will account for approximately 70 % of DB's long-distance traffic revenues

Velaro

Velaro – the high-speed platform

  • Has expertise gained from 1.5 billion route kilometers worldwide 
  • Based on experiences in Germany, Belgium, Netherlands, Switzerland, Spain, China, Russia, Turkey, U.K., France
  • Connects Europe under four different voltage systems
High-speed trains

Passenger experience and cost-effectiveness

Highly developed, future-ready connections are needed to enable urban population centers to be linked quickly, reliably and across borders. These connections must meet passengers’ increasing demand for punctuality, comfort, service, and flexibility – as well as the increasing requirements of operators for cost efficiency and quality. The high-speed trains from Siemens do exactly that.
References

High-speed trains

From Germany via Russia to China: The Siemens modular platforms for high-speed and intercity traffic are used all over the world.

Your contact

High-speed trains from Siemens

Rely on platforms for high-speed and intercity traffic that impress rail operators, investors, and passengers worldwide – eco-friendly, easy to maintain, and modular at the same time.

Contact our experts?

Talk to us