Sitraffic STREAM

The innovative satellite-based prioritization system!

Sitraffic STREAM ensures that public transport and rescue vehicles are automatically given the green light at every intersection. As the system benefits from the advantages of satellite navigation technology, no roadside installations are required. The On-Board Unit (OBU) uses GPS to determine the vehicle’s exact position, transmits the data to the traffic control center and requests coordinated green phases. 

Need to speak to our experts?

Contact us

Sitraffic STREAM

Priority for public transport (PT) and rescue vehicles

Sitraffic Stream allows online positioning of every single bus or rescue vehicle – and gives them the green light at every intersection. As soon as the vehicle has crossed the intersection, its OBU signs off at the corresponding registration point, and the control center activates the return to the normal traffic light switching routine. The registration points are a purely software-based function and require no roadside infrastructure.

Sitraffic STREAM for PT

  • Sitraffic STREAM allows online positioning of every single bus
  • As soon as the bus has crossed the intersection, it signs off at the corresponding registration point
  • The control center activates the immediate return to the normal traffic light switching routine

Sitraffic STREAM for rescue vehicles

  • Sitraffic STREAM allows online positioning of every single rescue vehicle to within 5 meters
  • The switching intervention of Sitraffic STREAM takes generally no more than 40 seconds
  • The registration points are defined per software as points in a GIS map
  • No roadside infrastructure is required

Sitraffic STREAM – the innovative system that fascinates also the experts

Sitraffic STREAM. Benefits and highlights

  • Fast and reliable PT services attract more users, making urban traffic more eco-friendly
  • Shorter response times for rescue vehicles
  • Simple and cost-effective solution, highly scalable and easy to implement
  • Very limited impact on private transport
  • Significant improvement of road safety for rescue vehicles as well as other road users
  • Award-winning technology
Sitraffic STREAM – our satellite-based prioritization system

Download brochure

Downloads, support and services

Infrastructure and urban traffic control

Growing traffic volumes, increasing air pollution, rising costs: A mobility solution cannot solve all your infrastructure challenges on its own. But it will always contribute to making your city or municipality even more modern, more attractive and more environmentally friendly.
References

Sitraffic STREAM

In Böblingen, a mid-sized town south of Stuttgart, Sitraffic STREAM has been successfully performing as a prioritization solution for busses and rescue vehicles for several years now.
Priority for fire brigades!

Download brochure

Contact our expert

The innovative satellite-based prioritization system

Sitraffic STREAM gives the green light to rescue vehicles and PT vehicles – for smoother traffic flows, reduced CO2 emissions, happier road users and improved road safety. Without the need to deploy extensive and costly roadside infrastructure!

Learn more about your customized STREAM solution

Contact our expert