Sitraffic smartGuard

Your mobile web-based traffic control center

For small towns, operating a traffic control center of their own often proves too costly. This is why Siemens has developed Sitraffic smartGuard: a web-based traffic control center that you can operate conveniently via your PC, tablet PC or smartphone – without expensive center hardware. Its operability via mobile devices makes Sitraffic smartGuard also a perfect addition to traffic management centers like Sitraffic Scala or Sitraffic Concert.

Want to find out more?

Contact us

Sitraffic smartGuard

Raises the bar in traffic engineering

Sitraffic smartGuard offers traffic control center functionality under an operator contract. For you this means: no investment in costly hardware, the freedom to concentrate on your core tasks and access to a wide range of functions that are kept permanently up to date.

High degree of usability ensures efficient operation

Anybody who knows how to use a smartphone and smartphone apps, knows how to work with Sitraffic smartGuard. A clearly structured, intuitive user interface makes the system easy to use. The display shows only those functions that you are actually using.

OpenStreetMap is the smart way to a complete overview of your entire system. The map contains integrated key information on individual objects (traffic lights, detectors, parking facilities) and allows you to:

  • Display tool tips
  • Adjust zoom levels
  • Move map sections by wiping
  • Search and filter traffic control objects

If you prefer working with lists you can have your key information displayed in list format. From the list you can:

  • Use the sorting and grouping function (device type, control level, device name or number)
  • Access a detail window that provides all relevant data
  • Retrieve information on any detectors that may be assigned to the specific control equipment

The dashboard provides you with a one-look overview of the system’s current status: Red is the color used for alarms, yellow for warning messages. The cause of the alarm or warning can be quickly queried. Via the watchlist you can:

  • Monitor individual objects
  • Track changes to individual objects over an extended period of time
  • Display status changes of traffic control objects
  • Access hourly, daily or weekly reports

Sitraffic smartGuard now also offers access to Sitraffic STREAM, Siemens’ satellite-based prioritization system for buses and emergency vehicles. With this function you can:

  • Display the current location of buses and emergency vehicles
  • Display registration points in the list or on the map

Sitraffic smartGuard: Certified according to ISO/IEC 27001

Guaranteed reliability. The availability, reliability and security of Sitraffic smartGuard are confirmed by an ISO certification. With the ISO/IEC 27001 certification of the products, systems and services in our portfolio we ensure that all IT security technologies always comply with the latest technical standards. The level of security is further enhanced by the two-stage smartGuard security concept and the security standards applied in all field devices, servers and data transfer systems.

Sitraffic smartGuard

Download brochure

Downloads, support and services

Infrastructure and urban traffic control

Growing traffic volumes, increasing air pollution, rising costs: A mobility solution cannot solve all your infrastructure challenges on its own. But it will always contribute to making your city or municipality even more modern, more attractive and more environmentally friendly.

Downloads

Support

Support

Customer Support

+49 180 524 70 00
  • +49 180 524 24 71

    (Telephone charges depend on provider) 

References

Sitraffic smartGuard

The web-based traffic control center from Siemens is by now the world’s biggest traffic computer and offers huge advantages to all municipalities who have decided to use this innovative Siemens system.

Sitraffic smartGuard – at home around the world

0

detectors

0

parking facilities

0

traffic signal systems

Contact us

Your mobile web-based traffic control center

Do you want to monitor and control your traffic engineering system using any mobile, internet-enabled device without your own traffic computer hardware? What is the best way to use Sitraffic smartGuard? Let our experts advise you.

Learn more about your individual smartGuard solution

Contact us