Hyper Converged IT Infrastructure for Your Digital Enterprise

Industrial Automation DataCenter from Siemens

Industrial Automation DataCenter is an individually configured data center for on-site use in manufacturing. It meets the special requirements in the production area. The system includes all important core components of a data center, such as high performance computing, network, back-up & disaster recovery, process data archiving and security. Our holistic approach also offers consulting, implementation and optimization over the entire life cycle.

The perfect symbiosis of hardware, software and services

Industrial Automation DataCenter is an individually configurable, local cloud solution for your plant (on-premise). It uses virtualization to integrate a wide range of applications (e.g. SIMATIC PCS 7, SIMATIC Step7, TIA Portal, WinCC, SIMIT and COMOS up to third-party software) on a common hardware platform. Various hardware variants enable individual scaling of the data center including all necessary lifecycle services. The offer is rounded off by systems and functions for data archiving, backup & restore, IT security and increased availability.

Modular structure of your new IT platform

Our modular range also allows the individual use of single components - see for yourself!

SIMATIC Virtualization as a Service includes the setup of the virtualization server, the configuration of virtual machines (VMware), the installation and configuration of the operating system, and the installation of the ready-to-run SIMATIC software. But even during the life cycle of the virtualization system, users receive comprehensive support for all technical questions regarding the function, application and handling of the installed system components.

 

Your benefits:

- Energy savings of up to 75%

- Space savings of up to 80%

- All lifecycle services from a single source

 

Curious? Find out more at siemens.com/sivaas

SIMATIC DCS / SCADA Infrastructure is a system concept for data archiving, visualization and backup in the SCADA and DCS environment. This powerful IT platform contains pre-installed software based on the SIMATIC PCS 7 Process Historian / Information Server, as well as backup & restore hardware and software, including the appropriate lifecycle services.

 

You benefit from a turnkey, complex architecture that holistically optimizes the utilization of your hardware resources, as well as from the complete and carefree service package – directly from the manufacturer!

 

Find out more at siemens.com/sidsi

The increasing networks of industrial plants enables companies on the one hand to make their production more flexible, cost-effective and efficient, on the other hand it increases the risk of cyberattacks. Production processes in particular are a frequent target for attacks and therefore require a very high level of protection.

Companies using Siemens Industrial Security Services benefit from the extensive know-how and expertise of a global network of automation and cyber security experts.

 

Protect productivity, reduce costs, comply with regulations – all with just one solution – Industrial Security Services from Siemens!

 

Find out more at siemens.com/iss

In order to maintain and continuously optimize your IT infrastructure, we offer a comprehensive range of services – benefit, for example, from "Managed System Services" – a holistic, dedicated technical support with regular status reports. Or conclude a tailor-made Lifecycle Service Contract, which will secure your system for many years. 

 

Curious?

siemens.com/pils – an overview of all services for process control systems

siemens.com/mss – Managed System Services – dedicated technical support

siemens.com/lms – Lifecycle Management Suite – optimized maintenance with COMOS MRO

siemens.com/siremote – Remote Services – remote technical support

Benefit from the Industrial Automation DataCenter!

Available to you worldwide

Siemens Industry Online Support

IT consolidation

Consolidation of heterogenous IT systems to improve capacity utilization by using latest IoT technologies for the Shop-Floor level. You benefit from additional improvements in the energy efficiency and availability of your overall system.

Egde Computing / Cloud Computing / Analytics

Industrial Automation DataCenter, as on-premise IT infrastructure, enables the full potential of Edge Computing. It enables on-site data aggregation at shop-floor level as basis for efficient, secure and cloud-based analytics.

Scalability and agility

The Industrial Automation DataCenter has a modular structure and can be easily expanded by adding modules. The hyper-convergent structure does not require complex adjustments, upgrades and investments when expanding individual components. This allows you to react quickly and flexibly to changing market conditions with, for example, new digital business models or services.
Lifecycle Service Contracts

We also recommend: scalable service contracts to ensure sustainable service capability

Defined service elements and contract-specific parameters are the components of a modular lifecycle service contract. Choosing and specifying these plant-specific service elements and contract parameters is carried out in cooperation with you.

 

The contract solution is based on the specific requirements of the plant and the necessary maintenance concepts.

 

 

Benefits at a glance

 

  • Long-term protection of investment
  • Planning capability for modernization and maintenance costs at the time of the investment across the entire lifetime of up to 15 years (TCO)
  • Increased plant availability through contracted response times for servicing, spare parts and preventive maintenance
  • Expertise of the manufacturer of the automation system
  • Serviceability is ensured by guaranteed spare parts supply, support services, software and contractual support throughout the lifecycle of the plant
  • Project management from a single source for the entire duration of the contract

 

Contact

Contact our service experts

Whether a single service or a comprehensive lifecycle package: Our experts are available to support you at all times.