sips data is maintained at one central location for the entire project and secured in a way that fulfills the ITSec requirements for confidential data.
SIPS DATA
SIPS Data has to fulfill mandatory information security standards like Siemens CERT Security Measure Plans for the secure configuration and setup of IT applications and IT infrastructure. In addition, Secure Network Topologies - Network Zone Types (EN) have to be covered. This Standard specifies measures at network level in the Siemens Corporate Network by creating appropriate sub-networks.
User authorization is implemented via ACP (Asset Classification & Protection) procedure. Stored information and documents are protected according to ACP criticality level 2.