Energy Performance Contracting (EnPC)

Make big energy savings without risk and contribute to a low carbon society. Guaranteed.

The energy consumed by your large drive systems can account for a massive part of your OPEX and add to your CO₂ footprint. Often, there are significant savings potentials that can be tapped into by taking largely non-invasive steps, especially if mechanical drive speed regulators are being used. Our multi-step approach can help you progress in varying levels of service from product up to financing your low energy venture. Save money. Reduce CO₂ emissions. Avoid risk, uncertainty and distraction.

Identify your saving potential

Contact us

Guaranteed energy savings with performance-based contracting

Bringing energy expertise to your large drive application

Especially where the drive system is being controlled by a mechanical damper, we can usually discover big wastage. In the case of a fan, for example, having the same speed and energy setting independent to usage is not a smart option. Change to a variable speed drive set-up using a converter, though, and you can typically save up to 60 % of your drive’s energy cost and CO₂ emissions.

Energy Performance Contracting in practice  

0 tons

Reduced CO₂ emission per year

0 $

Money saved per year

0 MWh

Savings per year

Discover how our Energy Performance Contracting can generate added value for your company. This example has been taking from a 10 MW pump. 

Make big energy savings without risk and contribute to a low carbon society. Guaranteed.

With Energy Performance Contracting, Siemens has enabled us to optimize the energy use of our plant. Each year, we save over 900 MWh of electrical energy, which supports the activities for improving the sustainability of Südzucker AG.
Dr. Markus Lorenz, manager of the Südzucker plants in Brottewith and Zeitz, Germany 
References

Energy Performance Contracting in practice

Discover how our Energy Performance Contracting can generate added value for your company in practical applications. The following references can be examples: