24 volts nonstop – with each SITOP power supply
SITOP – The heart of automation®
Thanks to their high reliability, our SITOP power supply units are globally recognized for their high reliability and for their coping with critical network conditions. Our full range of switched-mode power supply units provides a controlled 24 V DC power supply and other input voltages. Our unique spectrum of DC UPS and add-on modules extends our power supply range to protect the 24 V supply against mains problems and problems on the DC side. SITOP is also top-notch when it comes to efficiency, thanks to an efficiency rating of up to 95%, for example, tools to make product selection and ordering quick and easy, and comprehensive support for your design processes. And in terms of integration, complete integration in Totally Integrated Automation and the TIA Portal via PROFINET gives you unique opportunities for engineering and diagnostics.

On the fast track with the SITOP starter package
Get a 10% discount on the unit price and experience the benefits of our 1-phase PSU6200 power supply in combination with an 8-channel SEL1200 selectivity module.
The SITOP starter package 6EP3336-7SB00-3AP0 consists of
- 24 V power supply: SITOP PSU6200, 1-phase, DC 24 V/20 A: 6EP3336-7SB00-3AX0
- 24 V protection: SITOP SEL1200, DC 24 V/8x10 A: 6EP4438-7FB00-3DX0
Did you know that with our starter package you not only benefit from simple and fast wiring thanks to push-in technology, but you can also integrate the diagnostic data of the 24 V system into your automation in a cost-optimized way, using free function blocks & faceplates?
SITOP power supply highlights
An efficient power supply is a basic requirement for operating any plant, no matter the industry or need. Critical production processes can only be maintained if a constant power supply of the necessary quality is available for the automation system. SITOP has proven its value in the manufacturing environment over many years, and is always setting new standards in terms of integration, efficiency and reliability.Three good reasons for SITOP
Efficiency
With SITOP, efficiency starts with the easy selection of devices using the TIA Selection Tool or with design data for all standard CAE systems. The compact and heat-optimized design saves installation space. And in operation, the high efficiency ratings save power, while SITOP PSU8600 records the energy data from all the power management outputs.
Integration
SITOP PSU8600 and UPS1600 being completely integrated into Totally Integrated Automation (TIA) and the TIA Portal makes engineering easier and faster, and allows optimized monitoring and end-to-end diagnostics. The SITOP library also makes it possible to incorporate 24 V supply concepts directly into SIMATIC PCS 7.
Reliability
As they have flexible, wide-range input, outstanding load characteristics and all the relevant certifications, SITOP power supplies guarantee the availability of plants, preventing outages with uninterruptible DC power supplies and preventing overloads and short-circuits in the control circuit using add-on modules. A redundant power supply can also be set up.