Applied digitalization for drive systems – with SIDRIVE IQ Fleet
Less effort, fewer delays, greater convenience, safety, and efficiency: Discover how you can benefit from optimizing your drive systems with the MindSphere application SIDRIVE IQ Fleet, one use case at a time.
These use cases are based on SIDRIVE IQ and SIDRIVE IQ Fleet. Find out more:
Whether it’s condition monitoring, transparency, localization and identification of connected drive components, or optimized utilization of the installed base – the MindSphere application SIDRIVE IQ Fleet improves reliability, availability, efficiency, performance, and productivity in many use cases.
Condition monitoring and preventive maintenance
Insufficient information for condition-based preventive maintenance results in unexpected downtime, tedious troubleshooting, purely reactive maintenance, and the associated costs: for example, for new components, spare parts, and additional expenditures for maintenance planning and implementation.
SIDRIVE IQ Fleet helps reduce downtime, accelerate troubleshooting, and improve the scheduling of condition-based and preventive maintenance tasks. An event history adds to the overall expertise of everyone involved. When service is required, SIDRIVE IQ Fleet facilitates a faster and more qualified response.
SIDRIVE IQ Fleet offers:
Per individual component: overview feature for selected KPIs, Explorer view and Logbook view with triggered status notifications, recommendations, and an event history
Per aggregated fleet: status display of all components and critical units
E-mail notifications for users
Transparent performance of motors and drives
How are the individual drive components performing in operation – and compared with each another and with comparable designs and loads? And how are they affected by their differing service lives and load levels?
SIDRIVE IQ Fleet gives you detailed data and a transparent overview. Compared with the plant control system, SIDRIVE IQ Fleet records operational data at an extremely high resolution, making it possible to record trends very precisely and generate detailed service notifications.
For each individual component, SIDRIVE IQ Fleet offers:
Overview feature for selected KPIs
Explorer view for charting, plotting, trending, and comparing operating parameters using KPIs – including temperature, speed, and vibration characteristics – over freely selectable timespans
… And per aggregated fleet:
Status display of all connected components and critical units
Access to technical and commercial product data
Searching for all the necessary technical and mechanical product data can be time-consuming and, in urgent cases, critical. SIDRIVE IQ Fleet offers you all the data in digital form – consolidated and continuously updated at a central location – to allow you to access the data anytime and from anywhere. You also have immediate access to your Siemens contact and a direct link to other tools so you can maintain your personal workflow with no interruptions.
SIDRIVE IQ Fleet offers:
Product data with information on the motor rating plate and service contacts
Spare part lists, manuals, service manuals, i-Mall, and more
Physical location of motors, drives, and OEM assets
If a drive component requires replacement or closer monitoring, you need to know where and in what system it’s installed. Without SIDRIVE IQ Fleet, finding out can be extremely time-consuming. With SIDRIVE IQ Fleet, the physical location of a connected component can be determined easily and conveniently, which in turn permits more precise maintenance and service planning and also helps reduce the costs of a global positioning function for OEM components.
SIDRIVE IQ Fleet offers:
Localization for connected, communication-capable components
Technology platform with maximum reliability
Optimized utilization of installed base – from saleto service
With today’s changing production locations, it’s more difficult than ever for machine and plant builders to ensure that the operation of their machines on different continents remains consistently error-free and to adapt a product design to the specific operating modes. At the same time, their service personnel also need to be familiar with Country-specific regulations. SIDRIVE IQ Fleet provides the necessary transparency and feedback from the field, enabling faster fault correction and shorter downtime. It also improves machine performance, sales support, and the design of services. Thanks to the digital twin, the product design can also be optimized for all plants.
SIDRIVE IQ Fleet offers:
A technology platform for an efficient fleet management system that helps provide more efficient, higher-quality service
Reinforcement and optimization of the local production infrastructure for electricians
Connectivity is the prerequisite for all use cases. Learn more:
Digitalization and the future of industry are constantly evolving – as is SIDRIVE IQ. That’s why we keep you up to date on new products, functions, and media offerings and informed about the trade shows and events where you can find us.
SIDRIVE IQ: The IoT digitalization offering for drive
systems
Discover how you
can get more out of your drive systems with digitalization. Learn all about
SIDRIVE IQ, Siemens’ IoT digitalization offering for drive systems.
Want to learn more about our IoT digitalization offerings for drive systems?
It looks like you are using a browser that is not fully supported. Please note that there might be constraints on site display and usability.
For the best experience we suggest that you download the newest version of a supported browser: