Technology with a future 

DC-Motoren

DC motors – compact and modular

DC motors SIMOTICS DC have a compact and modular design and can be used in difficult installation conditions. An extensive range of attachments is available as well as a variety of monitoring and diagnostic options. The high quality of the DC motors is ensured by our comprehensive quality management system. This ensures safe and trouble-free operation. Wherever reliable drive technology and maximum availability are required, the DC motors SIMOTICS DC together with the power converters SINAMICS DCM offer a perfectly matched combination. 

Discover the complete spectrum of DC motors

Download Catalog

DC motors – product selection

Series 6 / 7 / 5 – axle height 160-630

Impressive availability from 31,5 to 1610 kW due to proven technology with SIMOTICS DC motors

Advantages 

  • High power density but with low envelope dimensions
  • High operational safety and availability through a wide range of diagnostic functions, together with SINAMICS DCM DC converters
  • High thermal reserves for continuous and overload duty as a result of the DURIGNIT 2000 insulation system
  • Low losses through an extremely high efficiency
  • High brush lifetimes using the optimized current commutation system
  • Low space requirements for innovative machine solutions
  • Low noise construction
  • Extremely low vibrations and torque ripple 
  • Lift and cable car drives 
  • Rolling mill drives and winders 
  • Lifting and running gear drives for cranes 
  • Extruders in the plastic industry 
  • Drives for printing and paper machines 
DC motors – product selection

Technical data overview

 
Series 6 - Shaft Height 160-280
Series 7 - Shaft Height 355-450
Series 5 - Shaft Height 500-630
Power range
31.5 to 510 kW 
176 to 1020 kW 
288 to 1610 kW
Rated armature voltage
DC 420 to 810 V 
DC 420 to 810 V 
DC 420 to 810 V
Speed: up to … rpm 
up to 4500 rpm
up to 2200 rpm
up to 1800 rpm
Detailed information in the Mall

IndustryMall

DC motors – Downloads and support

Further Information to DC motors

Find downloads, support and services about DC motors

Easy configuration and ordering        

Configure and order your SIMOTICS DC

You can easily and quickly configure the frequency converter SIMOTICS DC with the Siemens Drive configurator and then order it via the IndustyMall ordering system.

Configure and order SIMOTICS DC quickly and easily

Download Catalog