Contact us

SIMOTICS HV C air-cooled

SIMOTICS HV C air-cooled is the new ultracompact, extremely reliable high voltage motor for applications in areas with no risk of explosion – as well as for hazardous Zones 2 and 22 (Ex ec and Ex tc). The real highlight is the revolutionary cooling concept, which is used for all air-cooled versions of this platform. Fin cooling, tube cooling and an internal cooling circuit are smartly combined.
SIMOTICS HV C air-cooled
SIMOTICS HV C air-cooled is the new ultracompact, extremely reliable high voltage motor for applications in areas with no risk of explosion – as well as for hazardous Zones 2 and 22 (Ex ec and Ex tc). The real highlight is the revolutionary cooling concept, which is used for all air-cooled versions of this platform. Fin cooling, tube cooling and an internal cooling circuit are smartly combined.