Contact us

SIMOTICS HV C flameproof

SIMOTICS HV C flameproof is an ultracompact flameproof high voltage motor, which ensures maximum safety and very reliable operation, even in highly explosive environments. The reason for the unique power density is a revolutionary cooling concept. This combines the principle of air circulating in the motor – together with tube cooling elements.
SIMOTICS HV C flameproof
SIMOTICS HV C flameproof is an ultracompact flameproof high voltage motor, which ensures maximum safety and very reliable operation, even in highly explosive environments. The reason for the unique power density is a revolutionary cooling concept. This combines the principle of air circulating in the motor – together with tube cooling elements.