SIMOTICS HV C water-jacket-cooled
The SIMOTICS HV C water-jacket-cooled is a high voltage motor, which as a result of its optimized cooling concept, has been made even more compact – making it the ideal solution for applications where space is restricted. At the same time, the motor is predestined for extreme installation locations as dirty, aggressive and salt-laden air is reliably prevented from entering the motor.
The SIMOTICS HV C water-jacket-cooled is a high voltage motor, which as a result of its optimized cooling concept, has been made even more compact – making it the ideal solution for applications where space is restricted. At the same time, the motor is predestined for extreme installation locations as dirty, aggressive and salt-laden air is reliably prevented from entering the motor.