Contact us

SIGENTICS M generators boost your power yield

With SIGENTICS M (Modular), you can achieve the maximum energy yield even faster and with a higher degree of sustainability: Simplified planning, easy and fast configuration with high flexibility in electrical parameters, modular frame, compact design and a large variety of cooling options. Outstanding efficiencies of up to 98.5 % and a highest degree of reliability ensure maximum yield, even unde…
SIGENTICS M
With SIGENTICS M (Modular), you can achieve the maximum energy yield even faster and with a higher degree of sustainability: Simplified planning, easy and fast configuration with high flexibility in electrical parameters, modular frame, compact design and a large variety of cooling options. Outstanding efficiencies of up to 98.5 % and a highest degree of reliability ensure maximum yield, even unde…