TIA Portal drive integration with SINAMICS Startdrive

SINAMICS Startdrive commissioning software
The Totally Integrated Automation Portal (TIA Portal) is the engineering software for industrial automation. TIA Portal contains SINAMICS Startdrive for intuitive integration of SINAMICS drives in automation. The same operator control concept, the elimination of interfaces and a high degree of user-friendliness make it possible to quickly integrate SINAMICS into an automation process and start it up with the TIA Portal.
Advantages from Startdrive in the TIA Portal
SINAMICS Startdrive also makes the user-friendliness of the TIA portal, so much appreciated by users, available for drive technology. The user guidance for the controller, HMI and drive technology is the same, increases the productivity of the engineering and reduces the possibility of errors. It is based on a common hardware configuration for all components of the application. The common data management of controller and converter in one tool automatically brings consistency. And the common library concept ensures simple reusability of the converters.DCC allows equipment functions of the drive system to be expanded individually with freely available closed-loop control, arithmetic and logic function blocks.
- The user-friendly configuration tool enables simple, graphic configuration of these blocks and integrates them in the drive unit
- SINAMICS DCC gives users a new dimension for adapting systems to the specific functions of the machine
- Complex applications such as winders or traversing drives can be implemented, for example
Download
SINAMICS Startdrive V16
SINAMICS Startdrive V16 is available in two versions. SINAMICS Startdrive Basic V16 includes commissioning and diagnostics for the aforementioned devices. SINAMICS Startdrive Advanced V16 contains all SINAMICS Startdrive Basic V16 functions and the additional added value of the integrated Safety acceptance test for SINAMICS S120, G120 and S210. There is a common download package for SINAMICS Startdrive Basic V16 and SINAMICS Startdrive Advanced V16. No additional installation is required for utilization of the SINAMICS Startdrive Advanced functions. Only the license key is required for enabling SINAMICS Startdrive Advanced.