The Siemens low voltage converters for any drive task

Key visual SINAMICS Low Voltage Converters

SINAMICS Low Voltage Converters

Siemens extensive portfolio of low voltage drive systems is the most complete and thoroughly integrated family of drives in the world. With a high level of flexibility, functionality and engineering comfort, our systems cover all performance levels — from simple frequency converter tasks and coordinated drives through to motion control tasks. 

Standard Performance Frequency Converter

Siemens frequency converters for basic to mid-level requirements

Pumps, fans, compressors, conveyor belts, mixers, mills or extruders: No matter what application, Standard Performance Frequency Converters are perfectly adapted to basic to mid-level control dynamics requirements. The converters are based on the same platform as all other members of this innovative drives family. Users benefit from a standardized and user-friendly operating concept without requiring additional engineering tools.

High Performance Frequency Converter

The high performance frequency converters from Siemens for versatile applications

Whether for single-axis drives used for positioning tasks, for flexible and modular drive systems for demanding single- or multi-axis applications, or for motion control solutions, the SINAMICS S range from Siemens always offers the right solution.

Servo Converter

Siemens servo converters for complex applications

Servo Converters have been designed for applications where basic drive technology functions must be quickly and conveniently provided at the most favorable price. The converters concentrate on the essential both regarding the hardware and the functionality. This ensures superior ruggedness together with reduced investment costs for the user. Operation is performed directly on the converter, without requiring additional engineering tools. Working in combination with the Servo Converters, they allow for highly dynamic movement of minimal loads as well as ultra-precise movement of medium and high loads. The converters has been especially designed for applications which do not require specific drive technology knowledge.

Industry-Specific Converters

The industry-specific converters from Siemens for industrial applications and building management systems

The converters were developed specifically for pump, fan and compressor applications. They covers a wide performance range and can be supplied in different sizes.
Depending on the field of application, you can select from a variety of power modules to suit your exact requirements.

SINAMICS G120X

Distributed Converters

The distributed frequency converters from Siemens for conveyor system applications

The Converters are ideally suited for conveyor system applications in the industrial environment for which a distributed drive with communications capability is required. This applies in particular to the automotive sector, the distribution logistics and airports. The SINAMICS G110M converter is supplied as a motor-integrated unit in degree of protection up to IP66 and is also suitable for pump and fan applications in which a motor integrated converter is required as a distributed system.

SINAMICS G110D

SINAMICS G110M

SINAMICS G120D

DC Converters

DC, DC-DC converter and excitation systems: Reliable and durable

Regardless if DC, DC-DC converter or power plant excitation systems, DC technology is still playing an important role in drive technology. No matter whether it comes to industry, power plants or smart grid applications: When reliability and durability are key, DC drives and excitation systems from Siemens are reliably serving their duty.

Further Topics