SINAMICS Servo Converter

SINAMICS Servo Converter

Siemens servo converters for complex applications

SINAMICS Servo Converters have been designed for applications where basic drive technology functions must be quickly and conveniently provided at the most favorable price. The converters concentrate on the essential both regarding the hardware and the functionality. This ensures superior ruggedness together with reduced investment costs for the user. Operation is performed directly on the converter, without requiring additional engineering tools. Working in combination with the Servo Converters, they allow for highly dynamic movement of minimal loads as well as ultra-precise movement of medium and high loads. The converters has been especially designed for applications which do not require specific drive technology knowledge.