Servo drive system for extra low voltage

SIMATIC MICRO-DRIVE
SIMATIC MICRO-DRIVE is the new servo drive system in the safety extra-low voltage range. Composed of the SIMATIC MICRO-DRIVE and flexibly usable motors and connecting cables of selected product partners, expands the SIEMENS product portfolio for extra low voltage. Compatible controllers from the SIMATIC and SIMOTION portfolios optimally complement the motion control functionalities of this future-proof solution.
The SIMATIC MICRO-DRIVE converter – An overview
SIEMENS has expanded its converter family to include a new member in the safety extra-low voltage range – the SIMATIC MICRO-DRIVE.The converter with an output of 100 W are available in one size:
- 50 mm for the Safety Integrated standard and fail-safe versions
The converter with output 1000 W are available in one size:
- 90 mm for the Safety Integrated Standard and F variants
The following Safety Integrated variants are available:
- Standard with hard-wired STO
- »F« Safety Integrated function via PROFIsafe
The F-TM ServoDrive is a technology module for the SIMATIC ET 200SP. It can be controlled from a SIMATIC S7-1500 / 1200 via technology objects (TO). In distributed system concepts, the F-TM ServoDrive can be used in conjunction with a Distributed Controller or the SIMATIC ET 200SP Open Controller.
F-TM ServoDrive 24-48V/5A ST:
- Output: 280 W
- Frame size: 20 mm
- With integrated braking chopper
The following Safety Integrated versions are available:
- STO hardwired (SIL2)
The SIMATIC MICRO-DRIVE servo drive system can be combined with motors and connecting cables of selected partners
In order to meet as many customer requirements as possible in the field of drive technology, Siemens relies on the individual and complementary products of selected partners for the motors and connecting cables of this servo drive system. As a result, an optimal combination of the best products from SIEMENS and our partners in the Siemens Product Partner Program is available to our customers.Motors
Connecting cables
Product Partners are external companies outside of Siemens AG and its affiliated companies. Information and descriptions of products from Product Partners are non-binding, and are the responsibility of the Product Partners. These products are manufactured independently by the relevant Product Partner on its own responsibility, and are distributed and delivered under its general terms and conditions of business and delivery. Unless compulsory by law, Siemens assumes no liability or warranty for these products or for the connection with these products of the Product Partners.
This information and the descriptions have been compiled with great care. However, it is not possible for Siemens to check the completeness, correctness and currentness of the data supplied by Product Partners. The possibility that individual items of information might be incorrect, incomplete, or not up-to-date cannot therefore be ruled out. Unless compulsory by law, Siemens assumes no liability for the usability of the data or of the products for the user per se.