Modular high-voltage motors SIMOTICS HV M up to 18 MW

Modular high-voltage motors SIMOTICS HV M up to 18 MW

To see more complete details and specifications of our product, download a product brochure in PDF format.

Performance

Accelerated projects, less integration-effort and maximized plant availability.

SIMOTICS HV M is a high voltage motor employing a modular cooling concept in with welded steel enclosure for applications in sectors such as oil & gas, petrochemical, chemical, steel, shipbuilding, cement, fiber, water & wastewater and power generation. Project execution times are sped up as a result of the extremely short delivery times and the fact that these motors can be simply engineered to address the application. Due to the flexible concept, the motor can be precisely adapted to the appropriate application. This is complemented by outstanding reliability, a high degree of mechanical stiffness as well as a weight-optimized and noise-dampening design.

Benefits at a glance

Your value add, your benefits

High availability over the complete lifecycle

High energy efficiency up to 98%

Condition monitoring for the early detection of central component wear

Accurately fitting solutions for your individual application

- Higher reliability and lower vibrations, even under extreme conditions
- Standards of industrial sectors like API, ship classification societies can be fulfilled
- Designs for hazardous areas, certificates available for many countries

Technical information

Technical highlights

Feature
Value
Power
up to 16 MW (4-pole, 50 Hz, 10 kV), up to 18 MW (4-pole, 50 Hz, 6 kV)
Voltage classes
3.3 … 11 kV
Frequency
50/60 Hz
Number of poles
4-, 6- and 8- pole
Motor type
squirrel-cage induction motor
Type of construction
IM B3 and IM V1
Degree of protection
IP55, IP56 (optional)
Cooling type
IC 81W, IC 86 W, IC 611, IC 616, IC 666
Insulation class, stator windings
Thermal class 155 (F), utilized to 130 (B)
Explosion protection
Ex p/Ex n (IEC, EN)
Efficiency
97.4 to 98% according to IEC 60034-2-1
Shaft height
800 mm
Bearings
sleeve bearings, roller bearings
Rotor material
copper
Enclosure
steel
Standards
IEC, EN, ship Classification societies
Media gallery

Product highlights

See more product highlights in our media gallery
Additional information

All about Drive technology

Contact

Accelerated projects, less integration-effort and maximized plant availability.

Interested in more details concerning SIMOTICS HV M?

Please write me