Process controlling and protection

Early detection protects your process

Process protection devices can be used as early warning systems to avoid costly interruptions and breakdowns of equipment. They detect flow systems, blockages, screen faults, machinery slowdowns, or burst filter bags. Their rugged construction makes them impervious to dust, dirt buildup, and moisture.

Industry Mall

Select and order

Process controlling

Process controlling

Process controlling

The process controllers are characterized by their high reliability and easy operation.

Process recorders

Process recorders

Process recorders

The display recorders of the SIREC D series are used for continuous monitoring of process variables in plant maintenance and process optimization or in troubleshooting.The display recorders of the SIREC D series are used for continuous monitoring of process variables in plant maintenance and process optimization or in troubleshooting.The display recorders of the SIREC D series are used for continuous monitoring of process variables in plant maintenance and process optimization or in troubleshooting.

Process Protection: Acoustic Sensors

Process Protection: Acoustic Sensors

Pump monitoring and material flow monitoring

With the acoustic sensors for pump monitoring, SITRANS DA, even the smallest leakages on delivery valves of oscillating positive displacement pumps (e. g. piston pumps) can be detected by measuring cavitation. SITRANS AS100 is an acoustic sensor used for solids flow detection. The SITRANS AS100 can be connected to a SITRANS CU02, which processes signals from the sensor, providing relay and analog outputs for connection into a process, or it can be connected directly to a PLC analog input

Process Protection:  Motion Sensors

Process Protection:  Motion Sensors

Process Protection: Motion Sensors

All of the MFA 4p motion sensing probes can be mounted up to 100 mm (4”) from the ferrous target, reducing the chance of damage to the probe and the equipment. The probes are not affected by moisture or dust build-up

Intelligent process protection

Process protection is fundamental for safe, high-availability processes. Siemens offers the devices necessary for highly reliable process protection that include flow problems, blockages, sieve and filter problems, and pump cavitation. These protection challenges can be identified early to help avoid unscheduled, costly process interruptions and system stoppages.

Download, Support, Services

Find downloads, support and services for Siemens process protection

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support

Service offers

To remain competitive over the long term, companies in industry must ensure – and ideally increase – the availability and productivity of  machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

How can we help you?

Whether you need to measure pressure, temperature, flow, level or weighing, Siemens has best-in-class instruments to suit the unique needs of your plant or application - along with a global network of technical support available 24 hours a day, 7 days a week. Our high-performance and cost-efficient range of industrial solutions also includes devices for valve positioning, process protection, recording, controlling, communication and more.

Your direct line to Siemens

Contact your regional partner