Mobile apps
Building technology on your mobile device
Siemens offers several mobile device applications to ease and enhance the use of our products and solutions. Find further information about building technology apps below.
HVAC and Building automation apps
ABT Go - mobile commissioning and maintenance for building automation and control systems
ABT Go is the mobile tool for commissioning and maintenance tasks of Siemens devices used in building automation and control systems. Available features are:
- Access to Siemens devices for commissioning and maintenance tasks based on security authentication
- Support of Siemens devices (DXR2.E.. or PXC3.E..) with Ethernet (BACnet/IP) communication
- Fast overview of all devices in the network (name, type, IP address, location, equipment ID)
- Easy and intuitive diagnostics in one list for all devices or via graphic for one device
- Dashboard for a fast overview of the device commissioning status
- View, manage and report commissioning status of each data point (not checked, failed, passed)
- Add/change the assignment of KNX PL-Link devices
- Indication of manually overridden data points and data points in alarm
- Commanding of data points (manual operation) and alarms (acknowledge)
- Check and change data point parameters and properties (I/O, buses)
- Replaces local user interface for commissioning
Combi Valve Sizer – valve and actuator selection and sizing
Using the Combi Valve Sizer app from Siemens, it is very easy to select the right Acvatix combi valve and matching actuator. This way, the design of energy-efficient HVAC plants becomes very straightforward: Enter or get calculated the required maximum volumetric flow, select other features such as type of threaded connection, PN class or DN size – and the ideal type of combi valve will be displayed. The matching type of actuator is just as easy to find. Also, all data sheets are provided.
Now, the right motorized valve is at your disposal, but you would like to know the presetting you need to ensure the required volumetric flow. The Combi Valve Sizer does this job for you as well. This also works in the reverse sense, if you would like to find the maximum volumetric flow resulting from a certain presetting.
The latest app version is available in English, German, French, Italian, Spanish and Russian. The portfolio was updated with flanged combi valves and the suitable actuators. Furthermore two new functions were implemented:
- You can obtain the presetting of the selected valve directly by tipping on the graphic chart of the volumetric flow and
- you can enlarge the product pictures with a single tip on the picture.
Desigo CC – remote access to building automation and alarm management
Desigo CC, the integrated building management platform of Siemens, offers mobile remote access to building automation and alarm management via a native mobile app. The Desigo CC app gives building managers complete mobility. Operators or buildings managers can access buildings equipment, optimize settings and monitor performance quickly and easily – anytime and anywhere. In addition, alarms are delivered to the users, allowing managers to take action right away and ensuring uninterrupted availability of all building systems. Optimized for small, handheld touchscreens, the app has an intuitive user interface and runs on any Android- or iOS-based smartphone or tablet.
The Desigo CC app lets an operator view and handle the alarms and objects of the integrated building management platform Desigo CC from Siemens. The available features are:
- Access to Desigo CC alarms based on security privileges
- Filtering of the alarms based on category, discipline, status and time criteria
- Commanding of alarms (acknowledge, reset, silence, un-silence)
- Alarms notifications with filters against category
- PIN code configuration to increase protection
- Support of HTTPS connection
- Sharing of alarm information via SMS and e-mails
- Access to views to see current status of configured objects with possibility of commanding them based on security privileges
HomeControl for Room automation – simple control of HVAC, light, shading
With the HomeControl app from Siemens, you have an intuitive and simple control for your heating, air conditioning and ventilation system, as well as light and shading control. The recent version contains a new and mobile operating philosophy available in five languages:
German
English
French
Italian
Spanish
Whether at home or on the go, the new Siemens HomeControl app provides you with constant access to the HVAC regulator product lines Synco™ living, Synco™ 700, Sigmagyr® und Albatros™. At a glance, you can see whether the system at home or your vacation home is working without interruption. If adjustments are required, the user friendly navigation enables access to the most important information and settings. Additional to your existing hardware you need only a Web server OZW to connect your app to your home automation.
No tool is necessary for configuration. The device contains device-specific preference pages that can be adjusted at any time as needed.
Scan to HIT – get product information via QR
Thanks to the Scan to HIT app you have the opportunity through a simple scan of the 2D code, which can be found on the product, to get information such as product or technical specifications. Furthermore you can download documentation as data sheets or installation instructions of the product. After a successful scan you will be redirected to HIT. HIT offers the following benefits:
Access to more than hundred products
Access to all documents of the product
You can save the product to your favorites
and much more
HomeControl IC – a good feeling on the go with the App for Synco IC
At a glance, you see whether your system at home or in the office is working smoothly. The Synco IC app provides you with user friendly operation of your HVAC system for Siemens controller families Synco™ 700, Sigmagyr®, Synco™ living und Albatros™.
The app establishes an encrypted connection to your plants. With your Synco IC login you can monitor and operate all your plants without any configuration. Seven languages are supported: English, German, French, Italian, Spanish, Dutch and Czech.
Preconditions are a Synco webserver OZW772 or an LPB webserver OZW672 with firmware 5.2 or higher and an account for Synco IC.
Smart Thermostat – adjust room temperature from anywhere, anytime and save energy
It has never been easier to adjust your room temperature to your liking and save energy costs at the same time. With the Siemens Smart Thermostat RDS app, you can control your Siemens Smart Thermostat from anywhere, at any time.
With the Siemens Smart Thermostat app you can:
- Monitor and control your room temperature and humidity level
- Check the air quality level in your room
- Change temperature set points for your thermostat modes (Comfort, Economy & Unoccupied)
- Set a time schedule for every day of the week
Navigator Data services – submit your meter readings fast and easy
With the Navigator Data Services App, you can…
- submit your meter readings fast and easy
- navigate through the tree structure of your clients and sites
- instantly find your most important meters
- see the history of readings for all meters
- search for meters by scanning the QR Code
Fire safety apps
Line tester connected – information of the line at a glance
The Line tester connected app provides the following functionality:
- Read the line topology files from the FDUL221 line tester
- Show information of the line (topology, line faults, device information)
- Transfer the line topology file and line summary by E-Mail
Preconditions to use this App:
- Android device with USB-OTG Interface
- Line tester FDUL221 with firmware >=4.1.5
Cerberus DMS – handling alarms and danger management
Cerberus DMS app lets an operator view and handle the alarms and objects of the danger management station Cerberus DMS from Siemens. Available features are:
- Access to Cerberus DMS alarms based on security privileges
- Filtering of the alarms based on category, discipline, status and time criteria
- Commanding of alarms (acknowledge, reset, silence, un-silence)
- Alarms notifications with filters against category
- PIN code configuration to increase protection
- Support of HTTPS connection
- Sharing of alarm information via SMS and e-mails
- Access to views to see current status of configured objects with possibility of commanding them based on security privileges
Cerberus Mobile – access to your FS720 EN Fire detection system
With Cerberus Mobile you can establish access to your FS720 EN Fire detection system.
Preconditions are:
- FS720 EN Introduction package 5.2 or higher
- License key S3 or higher installed in FS720 system
- Access for FS720 to Internet or a WiFi network via a secure and encrypted router connection.
- A secure and encrypted connection (e.g. VPN) is configured on the router connected to FS720.
- Android 4.x
Sinteso Mobile – access to your FS720 EN Fire detection system
With Sinteso Mobile you can establish access to your FS20 EN Fire detection system.
Preconditions are:
- FS20 EN Market package 5.2 or higher
- License key S3 or higher installed in FS20 system
- Bussiness channel license FX2020
- Access for FS20 to Internet or a WiFi network via a secure and encrypted router connection
- A secure and encrypted connection (e.g. VPN) is configured on the router connected to FS20
- Android 4.x
Security apps
Siveillance VMS – access to Siveillance VMS videos on your mobile device
Enabling quick and secure, user friendly access to video from your Siveillance VMS system on your Smartphone or Tablet.
Siveillance VMS Video Key features:
- Video Push: A feature that allows you to push video from your mobile device’s camera directly into your Siveillance VMS solution
- Control outputs and events, such as opening and closing doors and switching lights on or off
- View, define and create exports
- HTTPS support for secure connectivity
- View live video from one or multiple cameras
- Play back video recordings
- Control pan-tilt-zoom cameras
- Set up multiple servers and connect to cameras from different sites
- Available in multiple languages
Siveillance Vantage – on-the-to security
With the Siveillance Vantage mobile application, on-the-go security becomes possible in combination with the Siemens Industrial Command & Control solution.
Security Operation Centers become empowered with the following features:
- Advanced Incident Management for mobile guard forces
- Assigned Standard Operational Procedures (SOPs)
- Know the location of resources
- Receive text and visual feedback straight from the field
General apps
Download Center – thousands of brochures, catalogs, data sheets, manuals, etc.
This application helps you locate Siemens documents, f.e. brochures, catalogs, manuals and datasheets. You can view and/or download the documents. Some highlights are:
- access to thousands of documents;
- subject specific selection;
- user language selection;
- document language selection;
- select downloaded documents as your favorites.
Siemens has developed this application for use on Android phones and Apple iOS for our customers to receive access to the documentation. The user can profit from this user friendly service and always has the latest documents available. In addition, the user can download the most important items on the device and mark them as favorites for future access.
Siemens Industry Online Support App
With the Industry Online Support App you have access to more than 300,000 documents about all the Siemens Industry products - any time and anywhere. The main functions are:
- Scan your product codes / EAN codes for a direct display of all technical and graphic data (e.g. CAx data) about your Siemens Industry product.
- Send your product information or entries per e-mail in order to process the information directly at the workstation.
- Send your requests to Technical Support at your convenience. Detail information can easily be added using the scan or photo function.
- Use the offline cache function to save your favorites to your device. In this way you can call these entries, products and conferences even without network coverage.
- Transfer PDF documents to an external library.
- The contents and surfaces are available in six languages (German, English, French, Italian, Spanish and Chinese) – including a temporary switching to English.