DELTA line (i-system)

A genuine classic. Timeless beauty.
Perfect proportions, an elegant look, and a sleek design - these are the key features of DELTA line
Components of the DELTA line product range
- Frames in four colors
- Printable frames for horizontal and vertical mounting
- Components from the i-system product range: operator interfaces, SCHUKO-outlets ...
- Set of seals for rockers and outlets for the IP44 degree of protection
- Comprehensive functions from the i-system: room temperature, motion detection

i-system - stay flexible
Anyone who chooses the versatile modular product range on the basis of the i-system opts for a great deal of flexibility and functionality. And they are choosing one of two DELTA switch and socket product ranges with great design. The advantage is that the functions can be fitted in any of the various frames. To change to a different DELTA range on the basis of the i-system, all you need to do is replace the frame. Upgrading or conversion at a later date is possible at any time. And it is backwards compatible as far back as 1973.