Siemens SINOVA 3VJ Molded Case Circuit Breakers

Simply Efficient instead of One System. A variety of applications.
Siemens SINOVA 3VJ Molded Case Circuit Breakers with Thermal Magnetic Trip units offer the perfect solution whether in industrial applications, buildings, infrastructure or utilities. The Siemens SINOVA 3VJ MCCBs are the efficient choice for cost effective power distribution. It ensures reliable protection of personnel and plants with simple functional features that maximize benefits for users in all segments. The Siemens SINOVA 3VJ MCCBs are available with rated operational currents ranging from 20 A to 630 A and rated voltages up to 415 V. The ranges are available in 1, 2, 3 and 4-pole versions with 10, 18, 25, 36 and 55 kA breaking capacities. Siemens SINOVA 3VJ MCCBs are delivered in 5 frame sizes.
Features & Benefits:
1. COMPACT
- These MCCBs save space in enclosures & switchboards and reduces the overall size of the module.
2. RELIABLE & SAFE
- Every piece of this MCCB is designed with the utmost quality for optimal performance. The 4 pole MCCB (100% rated) is perfect to operate in demanding applications.
3. FLEXIBLE
- MCCBs come with common footprints from 10kA to 55kA breaking capacities and in addition no Neutral pole bias.
4. THE EFFICIENT CHOICE
- This excellently crafted MCCB is coupled with user-friendly features and cost-effective solutions for power distribution
Thermal Magnetic Trip Unit
The Siemens SINOVA 3VJ offers both FTFM and ATFM trip units for all ranges of components. It offers you N-conductor protection with 100% setting as all 4poles products.