Electronic Timers: 3RP15 and 7PV0

3RP15 Electronic Timers

Range

 

ON delay:
Control supply voltage options -­

Discrete voltages
Universal voltage of 24 to 240V ac/dc
­Time ranges - ­
­0.5 -10 sec, 5 - 100 sec
Universal time range of 0.05 sec to 100Hr


­

OFF delay:

Control supply voltage options -­
Discrete voltages

Time ranges - ­
­0.5 -10 sec, 5 - 100 sec

 

­

Star Delta:
­Control supply voltage options -­
Discrete voltages
Universal voltages of 200 - 240V ac/dc, 380 ‑ 440Vac/dc and 230 - 400V ac/dc
­Time ranges -­
 1- 20 Sec, 3 - 60 Sec with 50 msec changeover delay

 

­

Multifunction:
1 timer 8 functions (ON delay, OFF delay, ON+OFF delay, Cyclic, Make Contact, Break contact, Pulse shaping, Additive ON delay)
­Control supply voltage options -­
Universal voltage of 24 - 240V ac/dc
­Time ranges - ­
Universal time range - 0.05 sec to 100Hrs

Electronic Timer 3RP15

Smart Slim 7PV0 Electronic Timers

Siemens offers 7PV0 electronic timers which meet the various control timing requirements of the industry. These timers comply with IEC 61812-1 & IEC 60947-5-1

 

Range
 

ON delay:
06 different ranges - selectable

Control supply voltage options -

  • Fixed 240 V AC

Time ranges –

  • 0.1sec - 3 hrs

LED display

 

Multifunction: 10 functions

(ON delay, delay with totalise, single shot, delay on break, interval, interval with totalise, interval after break, cyclic equal off first, cyclic equal on first, Pulse output)

Control supply voltage options -

  • Universal voltage
    24V - 240V AC
    12V - 240V DC

Time ranges –

  • 0.1sec - 20 hrs

LED display

 

Multifunction: 15 functions

(On delay (A), Interval (B), Asymmetrical cyclic OFF first (C), Asymmetrical cyclic ON first (D), Cyclic equal OFF first (E), Cyclic equal ON first (F), Pulse output (H), Delay on break (J), Delay on make / break (K), Interval after break (L), Single shot (P), Retrigger able Single shot (Q), Latching relay (R), Delay with Totalize (t), Interval with Totalize (U))

Control supply voltage options-

  • Universal voltage 20 to 240V AC/DC

Time ranges –

  • 0.1sec - 999 hrs

LCD display