Position Switches 3SE5 and 3SE3
Easy Plug-in Method
For fast replacement of actuator heads
- Open the cover
- Actuate the locking lever
- Replace the head Lock
- Lock and close the cover
Exchangeable two and three-pole contact blocks
- Both two-pole and three-pole contact blocks fix in same size of enclosures
- Can be very easily exchanged.
Optional LED displays
LED Indication (1xGreen + 1xYellow) available for all enclosures
Turnable Actuator Heads
All Actuator heads can be turned around in increments of 22.5°
Quick-connect Technology
For plastic enclosure with width of 31mm
Ease of Wiring
- Connect the cable to terminals
- Guide through the slit into the cable gland opening
- Approx. 20 to 25° wiring time saving
Communication Capable (ASi safe)
Limit Switches are also available with integrated ASi safe electronics