Empower your data value – with Intelligent mobile maintenance

COMOS – Making data work. Digitalization is taking all branches of industry by storm, including the chemical, pharmaceutical, and oil and gas industries. It’s important to react quickly, especially since digitalization also offers many opportunities. Digital technologies, for example, make comprehensive maintenance management much more efficient. The integrated software solution COMOS provides a digital assistant for processing maintenance orders, managing error messages, and redlining directly in the field. Above all, that means significantly lower operating costs.
Want to talk to our experts?

Contact us

Challenges

Maintenance as a driver of maximum productivity

Ensuring productivity is critical for a company’s economic success and is essential for long-term survival in the market. Optimal maintenance strategies are an important driver of plant efficiency and productivity.

Plant shutdowns mean lower productivity

Even a brief shutdown of certain plant segments can result in a severe loss of productivity and substantial financial losses. To keep industry-specific work processes stable and guarantee productivity, plants must be regularly maintained. Often, however, service intervals are difficult to schedule, and maintenance strategies are outdated. To prevent lost productivity due to a plant shutdown, it’s essential that plant maintenance isn’t just reactive but also predictive. Comprehensive maintenance management and the systematic processing of maintenance orders help guarantee a company’s economic success.

COMOS Mobile Operations

Download flyer

Intelligent mobile maintenance

Integrated solutions for intelligent mobile maintenance

Modern maintenance strategies make it possible to significantly reduce plant operating costs. A systematic processing of maintenance orders is essential. Resource-saving maintenance requires more than just an appropriate maintenance strategy: Comprehensive maintenance management also supports the design of more efficient processes.

The integrated COMOS software solution and the COMOS MRO (Maintenance, Repair, and Overhaul) module provide a single system where management, planning, and organization of operation and maintenance, including plant documentation, are performed. This solution also permits the simple management of error messages in plants. Using the digital assistant implemented in COMOS, maintenance orders can be efficiently processed. Linking to the Asset Information Management System enables data and documents to be read and edited on site. Even redlining can be performed directly in the field. Several people can enter and edit data simultaneously. COMOS is easy and intuitive to use, making it the ideal software solution for end users.

Benefits

Optimize maintenance and reduce operating costs with mobile applications

The integrated COMOS software solution helps plant maintenance personnel in the chemical, pharmaceutical, and oil and gas industries to efficiently process maintenance orders, including immediate documentation.

COMOS enables a bidirectional data exchange between the central database and mobile terminals via the Asset Information Management System. Mobile devices serve as digital assistants to the maintenance team. Error messages can be easily recorded on site, and all information and documents can be retrieved and edited right in the field. With COMOS Mobile Operations, these error messages can be documented with the touch of a finger.

Fully transparent and always up to date

Events can be assigned to individual components at different priority levels. This provides service specialists with a complete picture of the situation in the plant. Plant documentation can be continuously updated, which keeps the as-built documentation always up to date. Feedback from the field is immediately available to all COMOS users. Additional service rounds can be further optimized on the basis of feedback.

Your benefits at a glance

Sustainably positioned

Maintenance strategies for your success – now and in the future

By implementing COMOS, you benefit from the latest technologies for the digital documentation of your data: Paper archives are a thing of the past.

The COMOS software solutions are perfectly coordinated. Reliable documentation is guaranteed at all times – at the highest quality level. At the same time, COMOS can be used to significantly reduce time-consuming queries. The implementation of COMOS in a comprehensive maintenance strategy is an important step towards the digital transformation, as well as a sustainable decision for a successful future.

References

Intelligent mobile maintenance in practice

Solutions for creating data value are already being successfully implemented today. Discover sample applications that demonstrate how COMOS helps increase the value of your data in actual practice.
Contact

Empower your data value – with Intelligent mobile maintenance

An integrated software like COMOS provides a digital assistant for processing maintenance orders, managing error messages, and redlining directly in the field. Above all, that means significantly lower operating costs. Want to talk to our experts? Contact us: