SITRANS FCT070

The SITRANS FCT070 technology module is a Coriolis flowmeter technology module for the distributed SIMATIC ET 200SP for direct integration of flowmeters into the SIEMENS TIA Portal and SIMATIC PCS 7.

Let our experts advise you

Register for a consultation

The SITRANS FCT070 can be combined with the following sensors of the Coriolis series.

SITRANS FCS300:  Innovative design and stable performance

SITRANS FCS400:  For OEM and skids

SITRANS FCS MASS 2100:  For low flow applications

Benefits

  • Fast setup and combination with additional SIMATIC ET200SP modules
  • Simple module selection and integration via Siemens TIA Selector
  • Direct integration with drivers and user interfaces for the SIMATIC TIA Portal and SIMATIC PCS 7
  • Real-time exchange between controller and flow meter
  • For universal use with all Siemens Coriolis flowmeters via digital sensor link
SITRANS FCT070 order instructions

Download interactive PDF

Detail

Technology Modul
For SIMATIC ET 200SP Profinet
Base unit ET 200SP
BU 20 type B1
Supported control

SIMATIC PCS7 V9.0 SP2 or higher
TIA Portal V16 or higher

SIMATIC STEP 7 V5.6 SP3 or higher

Outputs
2 individual programmable outputs
Inputs
2 individual programmable inputs
Communication
Profinet via SIMATIC ET 200SP
Protection class
IP 20
Environmental temperature
-13° F…122 °F Vertical (140°F)
Approvals (standard version)

CE

cULus
EAC

Tick

KCC

ROHS

Approvals (Ex version)

ATEX II 3 G Ex ec IIC T.. Gc

IECEx Ex ec IIC T4
FM Class I, DIV 2, Group A.B.C.D

With barrier SITRANS I300 also for ATEX zone 1

Power
24V, Class 2, max. 0.5 A

Application examples: Machine builder, water supply, oil and gas

Download, Support, Services

Find download, support and services for the Siemens Coriolis flowmeters

The fastest way to the experts

Proposed solutions for your queries and direct access to our experts in Technical Support.

Service offers

To remain competitive, companies in industry must ensure – and ideally increase – the availability and productivity of machines and plants. As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise.

Service catalog

As your partner, we offer a unique range of services and support based on our extensive technology and industry expertise. With our offerings, you can expect a high degree of reliability and a successful digital future for your company.

Well trained for excellent handling

Receive standardized or individual expertise directly from the manufacturer – with training centers in more than 60 countries.

Safety integrated

Safety is key in the process industries. A failure in instruments relevant for safety may have serious implications for humans, the process and the environment. Therefore, a wide range of our process instruments come with on-board safety features for maximum risk reduction.

Contact

Let our experts advise you! Get in touch with us.

Whatever your process challenge is - SITRANS FC has you covered

Monitoring your processes with accurate Coriolis flow measurement leads to higher transparency, improved productivity - and a better bottom line. To optimize every operation, Siemens offers a comprehensive selection of Coriolis flow sensors, transmitters and complete flow systems.