SIMOTION Software
The motion control software meets the highest requirements for engineering and runtime functionality. The scalable runtime system ensures the right functionality for all mechanical engineering tasks. The combination of PLC functionality, execution system, technology and open architecture packages as well as function libraries provides a unique functionality. The SCOUT / SCOUT TIA engineering system is particularly user friendly. When it comes to configuration, programming, testing, or commissioning, all tasks are largely supported by graphics. And the software offers even more: With the modular technology object approach, object-oriented programming (OOP), and the modular programming model with units, SIMOTION offers maximum functionality and a high level of flexibility while minimizing engineering effort.

Infinite opportunities from infinite data
Hannover Messe 2021 took place from April 12 to 16 in digital format.
Siemens participated with a unique virtual presence. In line with the motto "Infinite opportunities from infinite data", participants in the Digital Enterprise Virtual Experience were able to explore all of the Siemens highlights in a realistic 3D environment and be inspired by this first-rate digital experience.
Register now to receive retroactive access to all content and presentations.
Integrated web server functions and unlimited communication
With the integrated webserver funktions, you can use the process data of your machine to increase the general availability. The standardized protocol OPC UA also enables unlimited communication between all systems, platforms and manufacturers.