SIMOTICS HV M slipring

Platzhalter

The perfect solution for applications with heavy starting conditions and high starting torques

The new SIMOTICS HV M slipring motors with its unbeatable modularity serves a wide range of applications in the cement and mining industries such as mills, crushers, conveyors and fans. SIMOTICS HV M slipring motors provide perfect solutions for customer requirements such as lower starting current and higher starting torque especially for high load inertia applications. SIMOTICS HV M slipring motors furthermore increase the availability and lifetime of your equipment by reducing the mechanical stress at starting of high inertia applications. The SIMOTICS HV M slipring motor’s modular design, with lower weight but increased housing rigidity, integrates easily into your application. SIMOTICS HV M slipring motors are developed with Siemens PLM-Software Unigraphics NX and Teamcenter. Using the data of the 3D-models of the motor does simplify your planning and speeds up plant upgrades. Our SIMOTICS HV M slipring motors can also easily be integrated into our SIDRIVE IQ applications to provide you a new dimension of availability, serviceability, productivity and efficiency.

Benefits at a glance

Certified and well proven Siemens MICALASTIC® VPI insulation system with extrem long lifetime comes along with a rigid motor frame design and easy to service, separated slipring compartment. 

 

SIMOTICS HV M slipring motors can easily be integrated into our SIDRIVE IQ applications to provide you a new dimension of availability, serviceability, productivity and efficiency.

Highest power density of our slipring motors provides you smaller frame sizes and thus reduces installation space. Less required installation space together with the provision of our 3-D Motor models will speed up your complete plant integration process.

Technical data overview

Shaft height
355 up to 800 mm (1000 mm on request)
Power rating
200 kW up to 8.2 MW (higher on request)
No. of poles
4 / 6 (other pole numbers on request)
Rated voltages
up to 13.8 KV
Degree of protection
IP55
Cooling type
IC 611, IC 616 (shaft height 355 – 630 mm)
IC 611, IC 616, IC 666 (shaft height 710 – 800 mm)

Support & Services

Special topics