SIMOTICS Low-Voltage Motors for the Industry

SIMOTICS low-voltage electric motors for industry

Choose the right low-voltage electric motor for the right application

SIMOTICS low-voltage motors cover a wide range of motors from 0.09 KW up to 5 MW. They conform to IEC and NEMA standards and they are highly efficient. The motors can be used either direct on line or for converter operation in combination with the wide range of SINAMICS converters. 

You can find the optimum low-voltage electric motor in the Siemens Industry Mall

Configure & buy

Check out the tools overview and information page to find your right motor

SIMOTICS LV Motors Tools & Services

Your fast way to the right motor

click here

   

SIMOTICS IEC Motors

Siemens has a wide range of IEC low-voltage asynchronous industrial motors from 0.09 KW to 5 MW. IEC motors provide a high reliability and efficiency, are suitable for all industries and applications, meet all standard requirements and fulfill international and local regulations. 

 

* IEC frame motors with NEMA electrical characteristics are also selectable in this section.

SPS 2019
SPS 2019 in Nuremberg, Hall 11, Nov 26 - Nov 28

Digital Enterprise – Thinking industry further!

Visit us at SPS 2019 and find out how to optimize data usage with cutting-edge technologies.

Save the date
Get your free ticket

Ticket

SIMOTICS NEMA Motors

Our NEMA 3-phase AC motors are built on our reputation for rugged and durable motor performance.  From general purpose motors in aluminum and cast-iron frame, to sophisticated motors that meet or exceed IEEE 841, NEMA Premium® and other stringent industry standards, you can trust Siemens for the right solution - every time:

 

* IEC frame motors with NEMA electrical characteristics are available in the IEC Motors section

Siemens low-voltage motors - highlights

Innovations and Highlights of SIMOTICS low-voltage motors

Have a look to our SIMOTICS low-voltage motors:

SIMOTICS lv motors range

References to Siemens low-voltage electric motors

SIMOTICS low-voltage motors in operation