Discover the Power of Choice
Centrifugal, reciprocating and axial flow compressors and expansion turbines
Siemens Gas and Power offers a comprehensive portfolio of turbo and reciprocating compression solutions for the Oil and Gas industry and other process industries. Compressor solutions can be standardized or tailored to your needs in a variety of applications – such as on- or offshore oil and gas production, natural gas transmission and distribution, air separation, chemicals, petrochemicals, and refining. Derived from our integrally geared compressor technology radial expansion turbines help recover energy from hot process gas streams and can be used to drive a compressor or generator. Compressors and turbines are typically manufactured for continuous and uninterrupted operation allowing inspection and maintenance to be synchronized with general plant or asset maintenance schedules. Our machinery is built according to industry and customer specification. Every solution can be designed with a special focus on energy efficiency depending on customer preferences.