The first group is available in nine frames (sizes 10-100) and offers a wide range of options and can be packaged as compact single-lift units. The product line is the compact and standardized version of the customized integrally geared compressor series, the trusty workhorse of the air separation and process industries. Its high degree of standardization results in lower capital cost and shorter delivery times as compared with fully customized compressors.
The second group extends the available range of volume flow rates to between 120,000–400,000m3/h capacities with additional five frame sizes (165-400). Eighty percent of the machine is pre-engineered for consistency and repeatability. 20 percent of the machine can be customized for specific customer process needs.