Single-shaft Centrifugal Compressors

Efficient and robust

From standard processes to high-pressure applications, our single-shaft compressors are the ideal solution for a wide range of industries and process applications. They are designed to customer specifications and API 617 standards. Compression solutions can be supplied in a variety of configurations from skid mounted, combining the compressor with its driver and auxiliaries, to single lift process modules where we can fully integrate compressors, drivers and process equipment such as coolers, scrubbers, separators, piping, and wiring. Module fabrication can be done in our yard or contracted out to qualified yards in destination countries to fulfill local content requirements.

Horizontal Design

Horizontally split casings

Covering a wide performance range in terms of pressure ratio and volume flow, our horizontally split compressors can compress gases with suction temperatures as low as required for LNG boil-off gas service (-160 °C / -256 °F).

Several process stages can be housed in each casing depending on process requirements. These include straight-through, back-to-back or double flow configurations while side streams and intercooling can be accommodated as well. Up to three casings can be arranged in line to be driven by a single prime mover. The horizontal casing split allows for easy access to the compressor internals for inspection and maintenance without the need to remove the casing from the base plate or to detach process gas piping. Depending on process specifics, optional adjustable inlet guide vanes in front of the first impeller can optimize energy efficiency under part load conditions.

Features

  • Dry gas sealing systems
  • Up to four process stages
  • Up to 10 impellers per casing
  • Intercooling, side streams and extractions
  • Standard oil lubricated or active magnetic bearings
  • Optional adjustable inlet guide vanes (IGV)
  • Ultra-low temperature service

Performance Data

  • Impeller diameter: 225 to 1,900 mm / 8.85 to 74.8 inches
  • Volume flows: 250 to 600,000 m³/h / 150 to 350,000 cfm
  • Discharge pressure: up to 100 bar /1,450 psi depending on type of gas
  • Speed: up to 22,000 U/min
  • Prime movers: steam turbines, gas turbines, fixed speed and variable speed electric motors

Select applications

  • On- and offshore oil and gas production 
  • Liquefied natural gas (LNG)
  • Petrochemicals
  • Olefins and PDH
  • Refineries
  • Fertilizer 

For a complete list, please contact us.

Vertical Design

Vertically split casings

Our vertically split compressors (barrel type) cover a wide performance range in terms of volume flow and pressure ratio with up to 1,000 bar / 14,500 psi discharge pressure. They allow for ultra-low suction temperatures (down to -160 °C / -256 °F) required for LNG boil-off gas service.

Several process stages and side streams can be included in each casing depending on process requirements, including intercooling. All compressor internals are arranged as a bundle that can be pulled horizontally out of the casing to allow easy access for inspection and maintenance. This configuration eliminates the need to remove gas piping. Depending on process specifics, optional adjustable inlet guide vanes in front of the first impeller can optimize energy efficiency under part load conditions.

Features

  • Dry gas sealing systems
  • Up to four process stages
  • Up to 10 impellers per casing
  • Intercooling, side streams and extractions
  • Standard oil lubricated or active magnetic bearings
  • Optional adjustable inlet guide vanes (IGV)
  • Ultra-low temperature service

Performance Data

  • Volume flows: 250 to 600,000 m³/h / 150 to 280,000 cfm
  • Discharge pressure: up to 1,000 bar /14,500 psi depending on type of gas
  • Speed: up to 22,000 U/min
  • Prime movers: steam turbines, gas turbines, fixed speed and variable speed electric motors

Select applications

  • On- and offshore oil and gas production
  • Natural gas distribution, storage and retrieval
  • Liquefied natural gas (LNG)
  • Petrochemicals 
  • Olefins and PDH
  • Refineries 
  • Fertilizer 
  • Methanol

For a complete list, please contact us.

Contact Us