Single-stage Radial Compressors

Siemens offers a comprehensive range of single-stage turbo-compressors for applications in the metallurgical, oil and gas and chemical industries. These single-stage radial compressors are offered in a variety of designs. They can be configured with separate or integrated gearboxes, or as directly driven units. This allows to perfectly match the compressor with a wide range of prime movers including steam turbines and electric motors to meet customer preferences and specific site conditions.
- High flow, high efficiency impeller technology
- High-speed balancing ensures long time uninterrupted operation
- Hirth-serration connection between impeller and shaft eliminates the need for re-balancing after rotor disassembly
- Horizontal split gearbox casing enables easy access in case of maintenance (where applicable)
- Compact design option for steam turbine driven units (direct drive)
- Compliance with API standards where required