SMART 7KT Power Monitoring Devices
The core component of intelligent power distribution is energy management and the SMART 7KT devices are cornerstone in facilitating the same. Only a robust and accurate sensor can ensure precise and effective energy management. Based on this premise, the entire range of SMART 7KT devices were designed. These devices comply with the latest IEC standards, have been rigorously tested to ensure that you get the best product to meet all your power monitoring demands. The meters comply with stringent standards in design and manufacturing processes to assure cybersecurity to your plant and processes. The sustainability of our customers and environment is assured by these RoHS compliant devices. In view of the various applications and advisement of IEC standards like IEC 60364‑8‑1, SMART 7KT devices have been designed to specifically suit the various uses.

SMART 7KT power monitoring devices in a glance
Application and feature based selection guide to help you select the right meter for your need!
All the information you need about the SMART 7KT power monitoring devices at your finger-tips:
SMART 7KT Discrete Panel Meter
Accurate and easy visualization for all the basic measurement requirementsDiscrete panel meters are most suited when the visual reading of basic parameters like voltage, current and frequency are required. The meters with a bright, large and multi coloured LED ensures high visibility even in dimly lit panel rooms. Energy meters, for dual sources, with integrated communication is the answer when only accurate energy recording is required.
Features:
- Tested accuracy as per IEC 61557-12 and IEC 62053-21
- RoHS compliant
- Large, bright LED
- Multicolored display for easy visual differentiation
- 9-digit display for higher resolution
- Modern aesthetics with soft touch keys
- Easy mounting with sliding clamps
SMART 7KT Multi Function Meter
Broad range of uses in industry and infrastructureFor ensuring that energy management happens in accordance with ISO 50000 standards, accurate measurement of the electrical parameters are mandatory. Also, additional data like THD will help to know the influence of the load on the system – thereby helping to maintain a good power quality which in turn would mean lesser energy costs and losses. The multi-function meters, the basis for all these measurements, are hence the cornerstone for any power distribution and energy management systems.
Features:
- Tested accuracy as per IEC 61557-12 and IEC 62053-21
- RoHS compliant
- Graphical LCD display
- Secondary CT Selectable at site – 1A & 5A
- Modern aesthetics with soft touch keys
- Integrated Modbus RTU communication over RS 485
- Measurement of 30x electrical parameters
- Import – Export for active and reactive energy
- % THD – Voltage & Current
- Measurement of individual harmonics for V & I up to 31st ( via software)
- ON hour counter
- Integrated digital input and digital output